calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Aluminium silver TV-FM-SAT socket Outlet with out Looping
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| net weight | 110 g |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB33 |
| Product or component type | TV/FM/SAT SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Colour tint | ALUMINIUM SILVER |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATE |
| Maximum insertion loss | 2 DB (+/- 1.5 DB) AT 88…125 MHZ (IN-FM)1 DB (+/- 1.5 DB) AT 40…70 MHZ (IN-TV)2 DB (+/- 1.5 DB) AT 174…862 MHZ (IN-TV)2 DB (+/- 1.5 DB) AT 950…2150 MHZ (IN-SAT)2 DB (+/- 1.5 DB) AT 2150…2400 MHZ (IN-SAT) |
| Minimum return loss | 5 DB 40…2400 MHZ IN8 DB 87.5…125 MHZ FM-SAT5 DB 40…862 MHZ TV5 DB |
| Isolation | 20 DB AT 88…108 MHZ (TV-FM)6 DB AT 40…2400 MHZ (TV-SAT)30 DB AT 40…860 MHZ (FM-SAT) |
| TV connector | MALE IEC |
| Radio connector | MALE IEC |
| SAT connector | FEMALE F TYPE |
| Average impedance | 75 OHM |
| Projecting depth | 36.2 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Connections - terminals | CABLE TERMINAL |
| Tightening torque | 0.4 N.M |
| Width | 86 MM |
| Height | 86 MM |
| Net weight | 110 G |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | NO EXPOSURE TO DIRECT RADIATION FROM SUNLIGHT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 153.75 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 20.7 CM |
| Package 2 Width | 31.5 CM |
| Package 2 Length | 50 CM |
| Package 2 Weight | 12164 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1600 |
| Package 3 Height | 130 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 261280 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Overview
| Activity | HDCWD |
|---|---|
| net weight | 110 g |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB33 |
| Product or component type | TV/FM/SAT SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Colour tint | ALUMINIUM SILVER |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATE |
| Maximum insertion loss | 2 DB (+/- 1.5 DB) AT 88…125 MHZ (IN-FM)1 DB (+/- 1.5 DB) AT 40…70 MHZ (IN-TV)2 DB (+/- 1.5 DB) AT 174…862 MHZ (IN-TV)2 DB (+/- 1.5 DB) AT 950…2150 MHZ (IN-SAT)2 DB (+/- 1.5 DB) AT 2150…2400 MHZ (IN-SAT) |
| Minimum return loss | 5 DB 40…2400 MHZ IN8 DB 87.5…125 MHZ FM-SAT5 DB 40…862 MHZ TV5 DB |
| Isolation | 20 DB AT 88…108 MHZ (TV-FM)6 DB AT 40…2400 MHZ (TV-SAT)30 DB AT 40…860 MHZ (FM-SAT) |
| TV connector | MALE IEC |
| Radio connector | MALE IEC |
| SAT connector | FEMALE F TYPE |
| Average impedance | 75 OHM |
| Projecting depth | 36.2 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Connections - terminals | CABLE TERMINAL |
| Tightening torque | 0.4 N.M |
| Width | 86 MM |
| Height | 86 MM |
| Net weight | 110 G |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | NO EXPOSURE TO DIRECT RADIATION FROM SUNLIGHT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 153.75 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 20.7 CM |
| Package 2 Width | 31.5 CM |
| Package 2 Length | 50 CM |
| Package 2 Weight | 12164 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 1600 |
| Package 3 Height | 130 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 261280 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |