Bestsellers

17 results

arrow-down
ARGUS - occupancy sensor - single load - 360 degree - PIR
SAE-UE-MS-CSA-WE
Surface Mount Single-Load 360º Slim PIR Occupancy Sensor
CSS54E_WE
ES
XA2ET42
ARGUS Presence Dual-Tech - 1ch
CCT551011
EasyLogic PM2120
METSEPM2120
EasyLogic PM2230
METSEPM2230
EasyLogic PM2130
METSEPM2130
EasyCan Capacitor - 30.3/36.4 kvar - 440 V - 50/60Hz
BLRCS303A364B44
EasyCan Capacitor - 25/30 kvar - 400 V - 50/60Hz
BLRCS250A300B40
TeSys D control relay - 5 NO - <= 690 V - 24 V AC standard coil
CAD50B7
High power contactor
LC1G115KUEN
black key selector switch Ø 22 - 2 positions 90°- stay put - 1 NO - ATEX
XB4BG21EX