
calcActive())">
Airing grille cut-out diameter 19mm IP45
NSYCAG19LP
AEDÂ 5.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCAG19LP
Airing grille cut-out diameter 19mm IP45
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Airing grille cut-out diameter 19mm IP45
AEDÂ 5.84
Description
Plastic ventilation louvre 23,5 x 30mm made from polyamide 6 for Thalassa PLS, Thalassa PLM and Thalassa TBS enclosures The kit is made of 2 plastic louvres The external width is 23,5mm Ingress protection rating (according to IEC 60529) is IP45 Fixing by screws Mounting position is vertical Cut-out dimensions is 19mm Painted in grey (RAL 7035) This product is qualified as a green premium, with minimal use of hazardous substances
Product Details
Activity | PPUES |
---|---|
Part Number | NSYCAG19LP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account