Acti9 PowerTag Link Display, color display, DIN rail
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 PowerTag Link Display, color display, DIN rail
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9XMWRD |
ambient air temperature for storage | -40-85 °C |
Connector Type | terminal block |
control type | 4 x push-button |
device application | human-machine dialogue application |
height | 95 mm |
IP degree of protection | IP41 conforming to IEC 60529 (on flush mounting) |
mounting mode | rail, flush-mounted |
mounting support | DIN rail, framework |
net weight | 137 g |
operating altitude | 0...2000 m |
product certifications | CE |
product or component type | display |
Provided Equipment | power supply |
range | Acti9 |
Range Compatibility | Acti9 (Acti9 PowerTag Link) smart communication module |
relative humidity | 5-95 % at 45-45 °C |
width | 72 mm |
Display resolution | 320 x 240 pixels QVGA |
Display size | 2 inch |
Display colour | color |
ambient air temperature for operation | -25-60 °C |
standards | EN 61326, EN 300-328, EN 301-489-1, EN 301-489-17 |
Display Type | LCD |
Embedding Depth | 49.5 mm |
Information Displayed | current, voltage, active power, power factor, energy consumption, alarms |