Acti9 iPB 1NO single push button grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iPB 1NO single push button grey
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9E18032 |
9 Mm Pitches | 2 |
Comb Busbar and Distribution Block Compatibility | upside: Clario, upside: Librio, upside: ProDis |
Tropicalisation | 2 |
ambient air temperature for storage | -40-80 °C |
colour | white |
compatibility code | iPB |
connections - terminals | staggered tunnel terminal1 cable(s) 0.5-0.5 mm² rigid, staggered tunnel terminal1 cable(s) 0.5-0.5 mm² flexible, staggered tunnel terminal1 cable(s) 0.5-0.5 mm² flexible with ferrule, staggered tunnel terminal2 cable(s) 2.5-2.5 mm² rigid, staggered tunnel terminal2 cable(s) 2.5-2.5 mm² flexible, staggered tunnel terminal2 cable(s) 2.5-2.5 mm² flexible with ferrule |
contacts type and composition | 1 NO |
control type | 1 push-button grey |
depth | 71 mm |
device short name | iPB |
Electrical Durability | AC-22: 30000 cycles AC 50/60 Hz |
height | 82 mm |
Market Segment | residential, small commercial |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
product or component type | push-button |
range | Acti9 |
range of product | iPB |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -35-70 °C |
standards | IEC 60947-5-1, IEC 60669-1 |
[Ie] rated operational current | 20 A |
tightening torque | 1-1 N.m |