Acti9 iIL single indicator light - Yellow - 110-230 Vac
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iIL single indicator light - Yellow - 110-230 Vac
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9E18324 |
9 Mm Pitches | 2 |
Comb Busbar and Distribution Block Compatibility | upside: ProDis |
Tropicalisation | 2 |
ambient air temperature for storage | -40-80 °C |
colour | white (RAL 9003) |
compatibility code | iIL |
depth | 69.5 mm |
device short name | iIL |
height | 82 mm |
IP degree of protection | IP2, IPxx B |
Market Segment | residential, small commercial |
mounting mode | fixed |
mounting support | symmetrical DIN rail |
pollution degree | 3 |
product or component type | modular pilot ligth |
range | Acti9 |
range of product | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 9 mm |
Auxiliary connection terminal | tunnel type terminal 1 cable(s) rigid 0.5-0.5 mm², tunnel type terminal 2 cable(s) rigid 2.5-2.5 mm², tunnel type terminal 1 cable(s) flexible 0.5-0.5 mm², tunnel type terminal 2 cable(s) flexible 2.5-2.5 mm², tunnel type terminal 2 cable(s) flexible with ferrule 2.5-2.5 mm² |
ambient air temperature for operation | -35-70 °C |
standards | IEC 60947-5-1 |
local signalling | 1 LED yellow, service life 100000 h of constant lighting efficiency (consumption 0.3 W) |
tightening torque | 1-1 N.m |