Acti9 iID - Residual Current Circuit Breaker - 4P - 40A - 300mA - S - B-SI type
SKU :
A9Z65440
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,850.15
AEDÂ 1,370.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Advanced Products
Acti9 iID - Residual Current Circuit Breaker - 4P - 40A - 300mA - S - B-SI type
AEDÂ 1,850.15
AEDÂ 1,370.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9Z65440 |
| [ui] Rated Insulation Voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 6 kV |
| 9 Mm Pitches | 8 |
| Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
| Connection Pitch | 18 mm |
| Contact Position Indicator | yes |
| Device Location in System | outgoer, group incomer |
| Earth-leakage Protection Class | type B-SI (Super Immunised) |
| Earth-leakage Protection Time Delay | selective |
| Earth-leakage Sensitivity | 300 mA |
| electromagnetic compatibility | 8/20 µs impulse withstand, 5 kA conforming to EN/IEC 61008-1 |
| Locking Options Description | padlocking device |
| Neutral Position | left |
| overvoltage category | IV |
| Rated Breaking and Making Capacity | Idm 1500 A, Im 1500 A |
| Rated Conditional Short-circuit Current | 10 kA |
| Residual Current Tripping Technology | voltage independent |
| Weight | 426.0 g |
| Package1 Length*Width*Height | 10.0 cm x 8.5 cm x 7.5 cm |
| Country of Manufacturing | Spain |
| [in] Rated Current | 40 A |
| [ue] Rated Operational Voltage | 400 V AC 50 Hz |
| ambient air temperature for operation | -25-60 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| connections - terminals | double terminal front 1-35 mm² rigid, double terminal front 1-25 mm² flexible, double terminal front 1-25 mm² flexible with ferrule, double terminal back 1-25 mm² rigid, double terminal back 1-16 mm² flexible, double terminal back 1-16 mm² flexible with ferrule |
| control type | toggle |
| Depth | 79 mm |
| device application | photovoltaic, 3P speed drive, lift |
| device short name | iID |
| Electrical Durability | 15000 cycles |
| Height | 88 mm |
| IK degree of protection | IK05 |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| local signalling | ON/OFF indication, LED (green) for presence of voltage, trip indicator |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| net weight | 415 g |
| network frequency | 50 Hz |
| network type | AC |
| operating altitude | 0...2000 m |
| Poles Description | 4P |
| pollution degree | 3 |
| product certifications | CCC, KC |
| Product Name | Acti9 iID |
| product or component type | residual current circuit breaker (RCCB) |
| Quality Labels | VDE, NF, IMQ, KEMA |
| Range | Acti9 |
| standards | IEC 61008-2-1, IEC/EN 62423, EN 61008-2-1 |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| width | 72 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -25-60 °C |
| standards | IEC 61008-2-1, IEC/EN 62423, EN 61008-2-1 |
| electromagnetic compatibility | 8/20 µs impulse withstand, 5 kA conforming to EN/IEC 61008-1 |
| local signalling | ON/OFF indication, LED (green) for presence of voltage, trip indicator |
| [Ui] rated insulation voltage | 500 V |
| tightening torque | 3.5-3.5 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9Z65440 |
| [ui] Rated Insulation Voltage | 500 V |
| [Uimp] rated impulse withstand voltage | 6 kV |
| 9 Mm Pitches | 8 |
| Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
| Connection Pitch | 18 mm |
| Contact Position Indicator | yes |
| Device Location in System | outgoer, group incomer |
| Earth-leakage Protection Class | type B-SI (Super Immunised) |
| Earth-leakage Protection Time Delay | selective |
| Earth-leakage Sensitivity | 300 mA |
| electromagnetic compatibility | 8/20 µs impulse withstand, 5 kA conforming to EN/IEC 61008-1 |
| Locking Options Description | padlocking device |
| Neutral Position | left |
| overvoltage category | IV |
| Rated Breaking and Making Capacity | Idm 1500 A, Im 1500 A |
| Rated Conditional Short-circuit Current | 10 kA |
| Residual Current Tripping Technology | voltage independent |
| Weight | 426.0 g |
| Package1 Length*Width*Height | 10.0 cm x 8.5 cm x 7.5 cm |
| Country of Manufacturing | Spain |
| [in] Rated Current | 40 A |
| [ue] Rated Operational Voltage | 400 V AC 50 Hz |
| ambient air temperature for operation | -25-60 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| connections - terminals | double terminal front 1-35 mm² rigid, double terminal front 1-25 mm² flexible, double terminal front 1-25 mm² flexible with ferrule, double terminal back 1-25 mm² rigid, double terminal back 1-16 mm² flexible, double terminal back 1-16 mm² flexible with ferrule |
| control type | toggle |
| Depth | 79 mm |
| device application | photovoltaic, 3P speed drive, lift |
| device short name | iID |
| Electrical Durability | 15000 cycles |
| Height | 88 mm |
| IK degree of protection | IK05 |
| IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
| local signalling | ON/OFF indication, LED (green) for presence of voltage, trip indicator |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| net weight | 415 g |
| network frequency | 50 Hz |
| network type | AC |
| operating altitude | 0...2000 m |
| Poles Description | 4P |
| pollution degree | 3 |
| product certifications | CCC, KC |
| Product Name | Acti9 iID |
| product or component type | residual current circuit breaker (RCCB) |
| Quality Labels | VDE, NF, IMQ, KEMA |
| Range | Acti9 |
| standards | IEC 61008-2-1, IEC/EN 62423, EN 61008-2-1 |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| width | 72 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -25-60 °C |
| standards | IEC 61008-2-1, IEC/EN 62423, EN 61008-2-1 |
| electromagnetic compatibility | 8/20 µs impulse withstand, 5 kA conforming to EN/IEC 61008-1 |
| local signalling | ON/OFF indication, LED (green) for presence of voltage, trip indicator |
| [Ui] rated insulation voltage | 500 V |
| tightening torque | 3.5-3.5 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account