calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Acti9 iC60N 1P 10A C Miniature Circuit breaker
- Description
- Specifications
- Documents
- Reviews
Description
This Acti9 iC60N is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 10A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 240VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.125kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F44110 |
| [ics] Rated Service Breaking Capacity | 27 kA 75 % conforming to EN/IEC 60947-2 - 10...60 V AC 50/60 Hz, 15 kA 75 % conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 6000 A 100 % conforming to EN/IEC 60898-1 - 240 V AC 50/60 Hz, 15 kA 100 % conforming to EN/IEC 60947-2 - 12...48 V DC, 6 kA 100 % conforming to EN/IEC 60947-2 - 72 V DC |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 2 |
| Breaking Capacity | 6000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 36 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2 |
| breaking capacity | 15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 6000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 36 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | N |
| Connection Pitch | 18 mm between devices |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Magnetic Tripping Limit | 8 x In +/- 20 % |
| Number of Protected Poles | 1 |
| Provision for Padlocking | padlockable |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| utilisation category | category A conforming to EN/IEC 60947-2 |
| Weight | 108.0 g |
| Package1 Length*Width*Height | 9.5 cm x 1.8 cm x 7.5 cm |
| Country of Manufacturing | Bulgaria |
| [in] Rated Current | 10 A |
| [ue] Rated Operational Voltage | 240 V AC 50/60 Hz |
| ambient air temperature for operation | -35-70 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC60 |
| connections - terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
| control type | toggle |
| Depth | 78.5 mm |
| device short name | IC60N |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | trip indicator |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | rail |
| net weight | 0.125 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 1P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| Product Name | Disbo iC60 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60898-1, EN/IEC 60947-2 |
| Tightening Torque | 2-2 N.m top or bottom |
| width | 18 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -35-70 °C |
| standards | EN/IEC 60898-1, EN/IEC 60947-2 |
| local signalling | trip indicator |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Description
This Acti9 iC60N is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole, 10A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 240VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.125kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F44110 |
| [ics] Rated Service Breaking Capacity | 27 kA 75 % conforming to EN/IEC 60947-2 - 10...60 V AC 50/60 Hz, 15 kA 75 % conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 6000 A 100 % conforming to EN/IEC 60898-1 - 240 V AC 50/60 Hz, 15 kA 100 % conforming to EN/IEC 60947-2 - 12...48 V DC, 6 kA 100 % conforming to EN/IEC 60947-2 - 72 V DC |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-2 |
| 9 Mm Pitches | 2 |
| Breaking Capacity | 6000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 36 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2 |
| breaking capacity | 15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 6000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 36 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| Breaking Capacity Code | N |
| Connection Pitch | 18 mm between devices |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | separate block |
| Limitation Class | 3 conforming to EN/IEC 60947-2 |
| Magnetic Tripping Limit | 8 x In +/- 20 % |
| Number of Protected Poles | 1 |
| Provision for Padlocking | padlockable |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| utilisation category | category A conforming to EN/IEC 60947-2 |
| Weight | 108.0 g |
| Package1 Length*Width*Height | 9.5 cm x 1.8 cm x 7.5 cm |
| Country of Manufacturing | Bulgaria |
| [in] Rated Current | 10 A |
| [ue] Rated Operational Voltage | 240 V AC 50/60 Hz |
| ambient air temperature for operation | -35-70 °C |
| ambient air temperature for storage | -40-85 °C |
| colour | white |
| compatibility code | iC60 |
| connections - terminals | single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible |
| control type | toggle |
| Depth | 78.5 mm |
| device short name | IC60N |
| Electrical Durability | 10000 cycles |
| Height | 85 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| local signalling | trip indicator |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | rail |
| net weight | 0.125 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 1P |
| pollution degree | 3 conforming to EN/IEC 60947-2 |
| Product Name | Disbo iC60 |
| product or component type | miniature circuit-breaker |
| Range | Acti9 |
| range of product | Acti9 |
| relative humidity | 95-95 % at 55-55 °C |
| standards | EN/IEC 60898-1, EN/IEC 60947-2 |
| Tightening Torque | 2-2 N.m top or bottom |
| width | 18 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -35-70 °C |
| standards | EN/IEC 60898-1, EN/IEC 60947-2 |
| local signalling | trip indicator |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz |
| tightening torque | 2-2 N.m top or bottom |