Acti9 iC60H 1P 20A C Miniature Circuit breaker

A9F54120
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iC60H is a multistandard low voltage miniature circuit breaker (MCB) with double tunnel terminals. It is a 1P circuit breaker with 1 protected pole, 20A rated current and C tripping curve. The rated short circuit breaking capacity goes up to 15kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 10000A at 240VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.125kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9F54120
[ics] Rated Service Breaking Capacity 21 kA 50 % conforming to EN/IEC 60947-2 - 10...60 V AC 50/60 Hz, 15 kA 50 % conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 240 V AC 50/60 Hz, 20 kA 100 % conforming to EN/IEC 60947-2 - 12...48 V DC, 10 kA 100 % conforming to EN/IEC 60947-2 - 72 V DC
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
9 Mm Pitches 2
breaking capacity 20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
Breaking Capacity Code H
Connection Pitch 18 mm between devices
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection separate block
Limitation Class 3 conforming to EN/IEC 60947-2
Magnetic Tripping Limit 8 x In +/- 20 %
Number of Protected Poles 1
Provision for Padlocking padlockable
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-1
utilisation category category A conforming to EN/IEC 60947-2
Weight 113.8 g
Package1 Length*Width*Height 9 cm x 7.4 cm x 1.8 cm
Country of Manufacturing Bulgaria
ambient air temperature for operation -35-70 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iC60
connections - terminals single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible
control type toggle
depth 78.5 mm
device short name iC60H
Electrical Durability 10000 cycles
height 85 mm
IP degree of protection IP20 conforming to IEC 60529
local signalling trip indicator
mechanical durability 20000 cycles
mounting mode clip-on
mounting support rail
net weight 0.125 kg
network frequency 50/60 Hz
network type AC
Poles Description 1P
pollution degree 3 conforming to EN/IEC 60947-2
Product Name Disbo iC60
product or component type miniature circuit-breaker
range Acti9
range of product Acti9
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 60947-2, EN/IEC 60898-1
Tightening Torque 2-2 N.m top or bottom
width 18 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -35-70 °C
standards EN/IEC 60947-2, EN/IEC 60898-1
local signalling trip indicator
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60947-2
tightening torque 2-2 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Acti9 iC60H 1P 20A C Miniature Circuit breaker
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 -Auxiliary fault contact iSD - 1 C/O - AC/DC
A9A26927

In stock

voltage release - iMX - tripping unit - 110..415 VAC
A9A26476

In stock

voltage release - iMN - tripping unit - 220..240 VAC
A9A26960

In stock

Acti 9 - comb busbar - 1L - 18 mm pitch - 12 modules - 100A
A9XPH112

In stock

voltage release - iMX - tripping unit - 12..24 VAC
A9A26478

In stock

voltage release - iMX+OF - tripping unit - 220..415 VAC
A9A26946

In stock

Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
A9A26924

In stock

padlocking device - 18 mm
A9A26970

In stock