Acti9 IC2000p+ (2 - 2000 lux) programmable twilight switch
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 IC2000p+ (2 - 2000 lux) programmable twilight switch
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | CCT15483 |
overvoltage category | class 3 |
ambient air temperature for storage | -30-70 °C |
connections - terminals | 2 x 0.5-2.5 mm² screw terminals solid or flexible, 1 x 2.5-2.5 mm² screw terminals solid or flexible with sleeve |
contacts type and composition | C/O |
control type | by brightness detection, by time schedule |
depth | 66.7 mm |
device application | building |
device short name | IC2000P+ |
height | 92.6 mm |
IP degree of protection | IP20 |
marking | CE |
mounting support | TH35 DIN rail conforming to EN 60715 |
net weight | 150 g |
product or component type | programmable twilight switch with time switch function |
Provided Equipment | twilight sensor outdoor |
range | Acti9 |
relative humidity | 90-90 %, non-condensing |
width | 45 mm |
Output type | dry contact |
Maximum power consumption in W | 0.8 W standby |
Maximum switching current | 10 A - 250 V AC pf = 0.6 , 16 A - 250 V AC pf = 1 |
User language | English, French, Dutch, Italian, Russian, Hungarian, Spanish, Bulgarian, Romanian, Polish, German, Czech, Croatian, Ukrainian, Portuguese, Danish, Finnish, Swedish |
Accuracy | +/- 0.25 s/day 25 °C |
Backup time | 10 years |
Maximum number of switchings | 56 |
Number of channels | 1 |
Control button type | 4 push-buttons |
Time delay range | 20...140 s (on), 20...140 s (off) |
ambient air temperature for operation | -25-55 °C |
standards | EN 60669-2-1 |
minimum switching current | 10 mA 230 V AC, 100 mA 24 V AC/DC |
Load Type | incandescent lamp: 2600 W, halogen lamp: 2600 W, non-corrected fluorescent tube: 2300 VA, serial-compensated fluorescent tube: 2300 VA, parallel compensated fluorescent lamp: 730 VA (80 µF), compact fluorescent lamp: 170 W, < 2 W LED lamp: 30 W, > 2 W LED lamp: 200 W |
Electrical Insulation Class | class II |
Function Available | external input for override, holiday schedules, automatic winter/summer time changeover, code lock function, on/off switching times, switch preselection |
Type of Setting | weekly programming |
Light Intensity Adjustment | 2-2000 lux |