Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
SKU :
CCT15369
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 362.13
AEDÂ 269.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
AEDÂ 362.13
AEDÂ 269.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | CCT15369 |
| overvoltage category | class 3 |
| ambient air temperature for storage | -30-70 °C |
| connections - terminals | 1 x 2.5-2.5 mm² screw terminals solid or flexible with sleeve, 2 x 0.5-2.5 mm² screw terminals solid or flexible |
| contacts type and composition | 1 NO |
| control type | by brightness detection |
| Depth | 67 mm |
| device application | building |
| device short name | IC2000 |
| Height | 85.5 mm |
| IP degree of protection | IP20, IP55 (sensor) |
| marking | CE |
| mounting support | TH35 DIN rail conforming to EN 60715 |
| net weight | 111 g |
| product or component type | twilight switch |
| Provided Equipment | twilight sensor outdoor |
| Range | Acti9 |
| relative humidity | 90-90 %, non-condensing |
| width | 18 mm |
| Output type | dry contact |
| Maximum power consumption in W | 0.5 W stand by |
| Maximum switching current | 10 A - 250 V AC pf = 0.6 , 16 A - 250 V AC pf = 1 |
| Accuracy | +/- 0.25 s/day 25 °C |
| Number of channels | 1 |
| ambient air temperature for operation | -30-55 °C |
| standards | EN 60669-2-1 |
| minimum switching current | 10 mA 230 V AC, 100 mA 24 V AC/DC |
| Load Type | incandescent lamp: 2600 W, halogen lamp: 2600 W, non-corrected fluorescent tube: 2300 VA, serial-compensated fluorescent tube: 2300 VA, parallel compensated fluorescent lamp: 730 VA (80 µF), compact fluorescent lamp: 170 W, < 2 W LED lamp: 30 W, > 2 W LED lamp: 200 W |
| Electrical Insulation Class | class II |
| Time Delay | 20 s on, 80 s off |
| Light Intensity Adjustment | 2-2000 lux |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | CCT15369 |
| overvoltage category | class 3 |
| ambient air temperature for storage | -30-70 °C |
| connections - terminals | 1 x 2.5-2.5 mm² screw terminals solid or flexible with sleeve, 2 x 0.5-2.5 mm² screw terminals solid or flexible |
| contacts type and composition | 1 NO |
| control type | by brightness detection |
| Depth | 67 mm |
| device application | building |
| device short name | IC2000 |
| Height | 85.5 mm |
| IP degree of protection | IP20, IP55 (sensor) |
| marking | CE |
| mounting support | TH35 DIN rail conforming to EN 60715 |
| net weight | 111 g |
| product or component type | twilight switch |
| Provided Equipment | twilight sensor outdoor |
| Range | Acti9 |
| relative humidity | 90-90 %, non-condensing |
| width | 18 mm |
| Output type | dry contact |
| Maximum power consumption in W | 0.5 W stand by |
| Maximum switching current | 10 A - 250 V AC pf = 0.6 , 16 A - 250 V AC pf = 1 |
| Accuracy | +/- 0.25 s/day 25 °C |
| Number of channels | 1 |
| ambient air temperature for operation | -30-55 °C |
| standards | EN 60669-2-1 |
| minimum switching current | 10 mA 230 V AC, 100 mA 24 V AC/DC |
| Load Type | incandescent lamp: 2600 W, halogen lamp: 2600 W, non-corrected fluorescent tube: 2300 VA, serial-compensated fluorescent tube: 2300 VA, parallel compensated fluorescent lamp: 730 VA (80 µF), compact fluorescent lamp: 170 W, < 2 W LED lamp: 30 W, > 2 W LED lamp: 200 W |
| Electrical Insulation Class | class II |
| Time Delay | 20 s on, 80 s off |
| Light Intensity Adjustment | 2-2000 lux |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account