Acti9 IC Astro 1C SMART programmable twilight switch
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 IC Astro 1C SMART programmable twilight switch
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | CCT15225 |
overvoltage category | class 3 |
ambient air temperature for storage | -30-70 °C |
connections - terminals | 2 x 0.5-2.5 mm² screw terminals solid or flexible, 1 x 2.5-2.5 mm² screw terminals solid or flexible with sleeve |
contacts type and composition | C/O |
control type | by calculation of sunrise/sunset times |
depth | 66.7 mm |
device application | building |
device short name | IC Astro |
height | 92.6 mm |
IP degree of protection | IP20 |
marking | CE |
mounting support | TH35 DIN rail conforming to EN 60715 |
net weight | 115 g |
product or component type | programmable astronomic twilight switch |
range | Acti9 |
relative humidity | 90-90 %, non-condensing |
width | 45 mm |
Output type | dry contact |
Maximum power consumption in W | 0.5 W standby |
Maximum switching current | 10 A - 250 V AC pf = 0.6 , 16 A - 250 V AC pf = 1 |
User language | English, French, Danish, Dutch, Turkish, Norwegian, Spanish, Swedish, Romanian, Hungarian, Russian, Polish, Portuguese, Slovene, Bulgarian, German, Croatian, Italian |
Accuracy | +/- 0.25 s/day 25 °C |
Backup time | 10 years |
Maximum number of switchings | 84 |
Number of channels | 1 |
Control button type | 4 push-buttons |
Operating mode | evening on, morning off, evening off, morning on inactive, only timer switch is active |
ambient air temperature for operation | -30-55 °C |
standards | EN 60730-2-7:2010 |
Display Type | backlit LCD |
minimum switching current | 10 mA 230 V AC, 100 mA 24 V AC/DC |
Load Type | incandescent lamp 2600 W, halogen lamp 2600 W, non-corrected fluorescent tube 2300 VA, serial-compensated fluorescent tube 2300 VA, parallel compensated fluorescent lamp 730 VA 80 µF, compact fluorescent lamp 170 W, LED lamp < 2 W 30 W, LED lamp > 2 W 200 W |
Electrical Insulation Class | class II |
Function Available | external input for override, code lock function, holiday schedules, automatic winter/summer time changeover, on/off permanent switching, sunrise/sunset time offset +/- 120 min, position setting, switch preselection |
Information Displayed | time, operating time counter (per channel) , switching behaviour, day |
Type of Setting | weekly programming |