Acti 9 iID - RCCB - 4P - 100A - 500mA - type A

A9R26491
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 4P circuit breaker with 100A In rated current, a sensitivity of 500mA with a A type protection class. This product protects against electrical shock by indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The mechanical endurance is going up to 20000 cycles and electrical endurance going up to 10000 cycles. The Ue operational voltage is 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 8. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm. The weight is 0.37kg. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -25°C to 60°C. The storage temperature is from -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9R26491
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
9 Mm Pitches 8
Comb Busbar and Distribution Block Compatibility top or bottom: tooth
Connection Pitch 18 mm between phases, 18 mm between phase and neutral
Contact Position Indicator yes
Device Location in System outgoer
Earth-leakage Protection Class type A
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 500 mA
electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
Locking Options Description padlocking device
Neutral Position left
Rated Breaking and Making Capacity Idm 1500 A, Im 1500 A
Rated Conditional Short-circuit Current 10 kA
Residual Current Tripping Technology voltage independent
Weight 362.0 g
Package1 Length*Width*Height 9.6 cm x 7.7 cm x 8.5 cm
Country of Manufacturing Spain
[in] Rated Current 100 A
[ue] Rated Operational Voltage 380...415 V AC 50/60 Hz
ambient air temperature for operation -25-60 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iID
connections - terminals single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule
control type toggle
depth 73.5 mm
device short name iID
Electrical Durability AC-1: 10000 cycles
height 91 mm
IP degree of protection IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 0.37 kg
network frequency 50/60 Hz
network type AC
Poles Description 4P
pollution degree 3
Product Name Acti9 iID
product or component type residual current circuit breaker (RCCB)
range Acti9
range of product iID
standards EN/IEC 61008-1
Tightening Torque 3.5-3.5 N.m top or bottom
width 72 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -25-60 °C
standards EN/IEC 61008-1
electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz
tightening torque 3.5-3.5 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Acti 9 iID - RCCB - 4P - 100A - 500mA - type A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Rotary handle - for iC60 - black handle
A9A27005

In stock

AED 125.09
AED 293.93
voltage release - iMX+OF - tripping unit - 12..24 VAC
A9A26948

In stock

AED 152.00
AED 227.87
voltage release - iMNx - tripping unit - 220..240 VAC
A9A26969

In stock

AED 264.00
AED 394.49
distribution connectors for 3 cables - set of 4
19091

In stock

AED 80.61
AED 192.60
distribution connectors for 3 cables - set of 3
19096

In stock

AED 66.79
AED 109.55
voltage release - iMNs - tripping unit - 220..240 VAC
A9A26963

In stock

AED 264.00
AED 394.49
Adapter mechanism for rotary handle iC60
A9A27008

In stock

AED 183.00
AED 274.70
padlocking device - 18 mm
A9A26970

In stock

AED 158.00
AED 235.94