Acti 9 iID - RCCB - 4P - 100A - 300mA - type AC

A9R14491
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 4P circuit breaker with In rated current of 100A, AC type protection class and a 300mA earth leakage sensitivity. This product protects against electrical shock by indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The electrical endurance is up to 10000 cycles. The mechanical endurance is up to 20000 cycles. The Ue operational voltage is 380VAC to 415VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 8. The product colour is white (RAL9003). The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm. The weight is 0.37kg. It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.



Product Details

Activity HDCFD
Part Number A9R14491
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV
9 Mm Pitches 8
Comb Busbar and Distribution Block Compatibility top or bottom: tooth
Connection Pitch 18 mm between phases, 18 mm between phase and neutral
Contact Position Indicator yes
Device Location in System outgoer
Earth-leakage Protection Class type AC
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 300 mA
electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
Locking Options Description padlocking device
Neutral Position left
Rated Breaking and Making Capacity Idm 1500 A, Im 1500 A
Rated Conditional Short-circuit Current 10 kA
Residual Current Tripping Technology voltage independent
Weight 356 g
Package1 Length*Width*Height 10 cm x 8.5 cm x 7.5 cm
Country of Manufacturing Spain
ambient air temperature for operation -5-60 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iID
connections - terminals single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule
control type toggle
depth 73.5 mm
device short name iID
Electrical Durability AC-1: 10000 cycles
height 91 mm
IP degree of protection IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529
Market Segment small commercial
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 0.37 kg
network frequency 50/60 Hz
network type AC
Poles Description 4P
pollution degree 3
product certifications SNI
Product Name Acti9 iID
product or component type residual current circuit breaker (RCCB)
range Acti9
range of product iID
standards EN/IEC 61008-1
Tightening Torque 3.5-3.5 N.m top or bottom
width 72 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -5-60 °C
standards EN/IEC 61008-1
electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz
tightening torque 3.5-3.5 N.m top or bottom

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

Rotary handle - for iC60 - black handle

check-small In stock

AED 32.37
AED 32.37
voltage release - iMX+OF - tripping unit - 12..24 VAC

check-small In stock

AED 23.90
AED 23.90
voltage release - iMNx - tripping unit - 220..240 VAC

check-small In stock

AED 41.37
AED 41.37
distribution connectors for 3 cables - set of 4

check-small In stock

AED 20.20
AED 20.20
distribution connectors for 3 cables - set of 3

check-small In stock

AED 11.49
AED 11.49
voltage release - iMNs - tripping unit - 220..240 VAC

check-small In stock

AED 41.37
AED 41.37
Adapter mechanism for rotary handle iC60

check-small In stock

AED 30.25
AED 30.25
padlocking device - 18 mm

check-small In stock

AED 24.74
AED 24.74