Acti 9 iID - RCCB - 2P - 16A - 10mA - type A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iID - RCCB - 2P - 16A - 10mA - type A
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9R20216 |
[Uimp] rated impulse withstand voltage | 6 kV |
9 Mm Pitches | 4 |
Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
Connection Pitch | 18 mm between phase and neutral |
Contact Position Indicator | yes |
Device Location in System | outgoer |
Earth-leakage Protection Class | type A |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 10 mA |
Locking Options Description | padlocking device |
Neutral Position | left |
Rated Breaking and Making Capacity | Idm 1500 A, Im 1500 A |
Rated Conditional Short-circuit Current | 10 kA |
Residual Current Tripping Technology | voltage independent |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iID |
connections - terminals | single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule |
control type | toggle |
depth | 73.5 mm |
device short name | iID |
Electrical Durability | AC-1: 15000 cycles |
height | 91 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
Market Segment | small commercial |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.21 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 |
product or component type | residual current circuit breaker (RCCB) |
range | Acti9 |
range of product | iID |
width | 36 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -25-60 °C |
standards | EN/IEC 61008-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1 |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 3.5-3.5 N.m top or bottom |