
Acti 9 iID - RCCB - 2P - 100A - 30mA - type AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 iID - RCCB - 2P - 100A - 30mA - type AC
Description
This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB). It is a 2P circuit breaker with 100A In rated current, a sensitivity of 30mA with a AC type protection class. This product protects against electrical shock by direct or indirect contact and fire hazards. It performs the function of disconnection of electrical circuits in case of earth fault. Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face. This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard. The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA. The mechanical endurance is going up to 20000 cycles and electrical endurance going up to 10000 cycles. The Ue operational voltage is 220VAC to 240VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz. It is DIN rail mountable. The width in 9mm pitches is 4. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 91mm x (D) 73.5mm. The weight is 0.21kg. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9R11291 |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV |
9 Mm Pitches | 4 |
Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
Connection Pitch | 18 mm between phase and neutral |
Contact Position Indicator | yes |
Device Location in System | outgoer |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 30 mA |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1 |
Locking Options Description | padlocking device |
Neutral Position | left |
Rated Breaking and Making Capacity | Idm 1500 A, Im 1500 A |
Rated Conditional Short-circuit Current | 10 kA |
Residual Current Tripping Technology | voltage independent |
Weight | 233.0 g |
Package1 Length*Width*Height | 10.0 cm x 4.0 cm x 8.2 cm |
Country of Manufacturing | Spain |
[in] Rated Current | 100 A |
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iID |
connections - terminals | single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule |
control type | toggle |
depth | 73.5 mm |
device short name | iID |
Electrical Durability | AC-1: 10000 cycles |
height | 91 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
Market Segment | small commercial |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.21 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 |
product certifications | SNI |
Product Name | Acti9 iID |
product or component type | residual current circuit breaker (RCCB) |
range | Acti9 |
range of product | iID |
standards | EN/IEC 61008-1 |
Tightening Torque | 3.5-3.5 N.m top or bottom |
width | 36 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | EN/IEC 61008-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1 |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 3.5-3.5 N.m top or bottom |