Acti 9 - IH - mechanical time switch - 24 h - 200 h memory
SKU :
CCT15365
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 310.27
AEDÂ 230.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Acti 9 - IH - mechanical time switch - 24 h - 200 h memory
AEDÂ 310.27
AEDÂ 230.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | CCT15365 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 6 |
| Colour | white (RAL 9003) |
| compatibility code | IH |
| connections - terminals | screwless terminals |
| Depth | 66 mm |
| device application | building |
| device short name | IH |
| Height | 90 mm |
| IP degree of protection | IP20 conforming to EN 60529 |
| Market Segment | small commercial, residential |
| mounting support | DIN rail |
| net weight | 0.198 kg |
| pollution degree | 2 |
| product or component type | mechanical time switch |
| Range | Acti9 |
| range of product | Acti9 |
| width | 54 mm |
| Cycle duration | 24 h |
| Time changeover | manual |
| Function | none |
| Updated by | none |
| Absence for holidays | no |
| Minimum interval duration | 15 min |
| Maximum switching current | 16 A - 250 V AC pf = 1 , 4 A - 250 V AC pf = 0.6 |
| Backup time | 150 h time and program saving 230 V AC, 75 h time and program saving 110 V AC |
| Maximum number of switchings | 48 on - 48 off |
| Number of channels | 1 |
| ambient air temperature for operation | -20-55 °C |
| standards | EN 60730-1 |
| Load Type | 230 V AC halogen lamp 1000 W, 230 V AC incandescent lamp 1100 W, 230 V AC fluocompact lamp 600 VA, parallel-corrected fluorescent tube 2 x electronic ballast 40 W 12 µF, compact fluorescent lampelectronic ballast 25 W, LED lamp < 2 W 20 W, LED lamp > 2 W 180 W |
| Function Available | manual time changeover |
| Type of Setting | manual time changeover |
| Clamping Connection Capacity | 2 x 0.5...2 .5 mm² |
| Measurement Accuracy | +/- 1 s/day 20-20 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | CCT15365 |
| [Uimp] rated impulse withstand voltage | 4 kV |
| 9 Mm Pitches | 6 |
| Colour | white (RAL 9003) |
| compatibility code | IH |
| connections - terminals | screwless terminals |
| Depth | 66 mm |
| device application | building |
| device short name | IH |
| Height | 90 mm |
| IP degree of protection | IP20 conforming to EN 60529 |
| Market Segment | small commercial, residential |
| mounting support | DIN rail |
| net weight | 0.198 kg |
| pollution degree | 2 |
| product or component type | mechanical time switch |
| Range | Acti9 |
| range of product | Acti9 |
| width | 54 mm |
| Cycle duration | 24 h |
| Time changeover | manual |
| Function | none |
| Updated by | none |
| Absence for holidays | no |
| Minimum interval duration | 15 min |
| Maximum switching current | 16 A - 250 V AC pf = 1 , 4 A - 250 V AC pf = 0.6 |
| Backup time | 150 h time and program saving 230 V AC, 75 h time and program saving 110 V AC |
| Maximum number of switchings | 48 on - 48 off |
| Number of channels | 1 |
| ambient air temperature for operation | -20-55 °C |
| standards | EN 60730-1 |
| Load Type | 230 V AC halogen lamp 1000 W, 230 V AC incandescent lamp 1100 W, 230 V AC fluocompact lamp 600 VA, parallel-corrected fluorescent tube 2 x electronic ballast 40 W 12 µF, compact fluorescent lampelectronic ballast 25 W, LED lamp < 2 W 20 W, LED lamp > 2 W 180 W |
| Function Available | manual time changeover |
| Type of Setting | manual time changeover |
| Clamping Connection Capacity | 2 x 0.5...2 .5 mm² |
| Measurement Accuracy | +/- 1 s/day 20-20 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account