Acti 9 iDPNa Vigi - RCBO - 1P+N - 20A - C Curve - 4500A - 300mA - type AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 iDPNa Vigi - RCBO - 1P+N - 20A - C Curve - 4500A - 300mA - type AC
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9D44620 |
[ics] Rated Service Breaking Capacity | 4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
breaking capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
Connection Pitch | 9 mm between phase and neutral |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 300 mA |
Limitation Class | 3 conforming to EN/IEC 61009-2-1 |
Locking Options Description | padlocking device |
Magnetic Tripping Limit | 5...10 x In |
Neutral Position | left |
Number of Protected Poles | 1 |
overvoltage category | III conforming to IEC 60364 |
Rated Breaking and Making Capacity | Idm 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
Residual Current Tripping Technology | voltage independent |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | iDPN |
connections - terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
control type | toggle |
depth | 73 mm |
device application | distribution |
device short name | iDPNa Vigi |
Electrical Durability | 20000 cycles |
height | 85 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 125 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + N |
pollution degree | 3 |
product certifications | VDE |
product or component type | residual current breaker with overcurrent protection (RCBO) |
range | Acti9 |
range of product | iDPN Vigi |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 15 mm for top or bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | EN/IEC 61009-2-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1 |
local signalling | ON, OFF, fault trip |
[Ui] rated insulation voltage | 400 V AC 50 Hz |
tightening torque | 2-2 N.m top or bottom |