
Acti 9 - fuse-disconnector STI - 3 poles - 25 A - for fuse 10.3 x 38 mm
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Acti 9 - fuse-disconnector STI - 3 poles - 25 A - for fuse 10.3 x 38 mm
Excl. Tax
Excl. Tax
Description
This Acti9 STI isolatable fuse-carriers is a low voltage fuse-disconnector. It is used for tertiary and industrial applications requiring a high breaking capacity. It has 3P pole, up to 25A rated current, and gG or aM fuse curve with a fuse cartridge type of 10.3mm x 38mm. it can be mounted on DIN rail for modular installation. The general purpose fuse (gG fuse) provides overload and short-circuit protection. The aM fuse for motor application provides short-circuit protection (protection of loads with a high peak current). it has an IP20 degree of protection on its terminals, becoming IP40 once in modular enclosure. A clip-on marker is visible on front face or on downstream terminal to identify fuse presence. An optional 230V neon indicator light indicates fuse blowing (off in normal operation and lit red after fuse blowing). The device is provided with a captive fuse-carrier and an additional housing for a spare fuse. Its toggle can also be padlocked.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N15656 |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
9 Mm Pitches | 6 |
Fuse Curve | gG, aM |
fuse size | 10.3 x 38 mm |
Weight | 165.75 g |
Package1 Length*Width*Height | 8.5 cm x 7.5 cm x 5.5 cm |
Country of Manufacturing | France |
[in] Rated Current | 2 A, 4 A, 6 A, 10 A, 16 A, 20 A, 25 A |
[ue] Rated Operational Voltage | 500 V AC |
ambient air temperature for operation | -20-60 °C |
ambient air temperature for storage | -40-80 °C |
colour | white |
compatibility code | STI |
connections - terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid, screw clamp terminals1 cable(s) 0.5-6 mm² flexible, screw clamp terminals2 cable(s) 0.75-4 mm² rigid, screw clamp terminals2 cable(s) 0.5-6 mm² flexible |
depth | 75 mm |
device short name | STI |
height | 81 mm |
IP degree of protection | IP20 |
mounting mode | clip-on |
mounting support | DIN rail |
Poles Description | 3P |
pollution degree | 3 |
Product Name | Acti9 STI |
product or component type | fuse-disconnector |
range | Acti9 |
range of product | STI |
standards | IEC EN 60947-3, IEC 60269-1/2 |
Tightening Torque | 2-2 N.m |
width | 54 mm |
Wire Stripping Length | 12 mm |
ambient air temperature for operation | -20-60 °C |
standards | IEC EN 60947-3, IEC 60269-1/2 |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 2-2 N.m |