Acti 9 - fuse-disconnector STI - 1 pole - 10 A - for fuse 8.5 x 31.5 mm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 - fuse-disconnector STI - 1 pole - 10 A - for fuse 8.5 x 31.5 mm
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9N15635 |
9 Mm Pitches | 2 |
Fuse Curve | aM, gG |
fuse size | 8.5 x 31.5 mm |
ambient air temperature for storage | -40-80 °C |
colour | white |
compatibility code | STI |
connections - terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid, screw clamp terminals1 cable(s) 0.5-6 mm² flexible, screw clamp terminals2 cable(s) 0.75-4 mm² rigid, screw clamp terminals2 cable(s) 0.5-6 mm² flexible |
depth | 75 mm |
device short name | STI |
height | 81 mm |
IP degree of protection | IP20 |
mounting mode | clip-on |
mounting support | DIN rail |
Poles Description | 1P |
pollution degree | 3 |
product or component type | fuse-disconnector |
range | Acti9 |
range of product | STI |
width | 18 mm |
Wire Stripping Length | 12 mm |
ambient air temperature for operation | -20-60 °C |
standards | IEC EN 60947-3, IEC 60269-1/2 |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | 2-2 N.m |