Acti 9 - auxiliary contact OFS 1 O/C for RCCB
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti 9 - auxiliary contact OFS 1 O/C for RCCB
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9N26923 |
9 Mm Pitches | 1 |
Comb Busbar and Distribution Block Compatibility | top: YES |
Signal Contacts Composition | 1 C/O |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
ambient air temperature for storage | -40-85 °C |
colour | white |
connections - terminals | clamp terminal (bottom) 2 cable(s) 1.5-1.5 mm² - flexible, clamp terminal (bottom) 1 cable(s) 0.5-2.5 mm² - rigid, clamp terminal (bottom) 2 cable(s) 1.5-1.5 mm² - flexible with ferrule |
depth | 78.5 mm |
device short name | OFS |
height | 85.3 mm |
IP degree of protection | IP20 conforming to EN/IEC 60947-5-1 |
Market Segment | residential, small commercial |
mounting mode | fixed |
mounting support | DIN rail |
net weight | 33 g |
pollution degree | 3 conforming to EN/IEC 60947-5-1 |
product or component type | OC contact |
range | Acti9 |
Range Compatibility | Acti 9 (Acti9 RCCB-ID), Acti 9 (Acti9 ID C40), Acti 9 (Acti9 IDc), Acti 9 (Acti9 ITG40) |
range of product | Clario, ID, ProDis, Librio |
relative humidity | 0.95-0.95 % at 55-55 °C |
width | 9 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -35-70 °C |
standards | EN/IEC 60947-5-1 |
product compatibility | ITG40, IDc, ID C40 |
tightening torque | 1-1 N.m |