calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Actassi KDB - Wall-Mounted KD Box 6U D400 F 19" Glazed
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Range | ACTASSI |
| Product name | ACTASSI KDB |
| Product or component type | 19" ENCLOSURE |
| Device application | CABLING |
| applications | TO MOUNT 19" EQUIPMENTTO PROTECT NETWORK CONNECTIVITY EQUIPMENT |
| enclosure type | KNOCK DOWN BOX |
| support equipment | 2 X 19" UPRIGHTS RECESSED OF 120 MM FROM THE FRONT (PITCH 25 MM) |
| front face | GLAZED DOOR |
| Door type | FRONT GLAZED DOOR - WITH KEY LOCK (KEY: 333) - REVERSIBLE OPENING AT 180 ° |
| Accessibility for operation | FRONTREAR |
| Removable parts | FRONT DOOR REMOVABLE TOOLLESS |
| colour | LIGHT GREY (RAL 7035) |
| Device composition | 3 X CABLE ENTRIES1 X GLAZED DOOR FRONT2 X PANELS SIDE2 X 19" UPRIGHTS FRONT1 X DISMOUNTABLE STRUCTURE |
| load rating | 50 KG STATIC3 KG BY UNIT |
| back face | CUT-OUT |
| side face | PANEL |
| Number of cut-out | 1 CUT-OUTSIDE19" KNOCK DOWN ENTRY CABLE: TOP AND BOTTOM19" KNOCK DOWN ENTRY FAN PLATE: TOP AND BOTTOM |
| installation mode | WALL MOUNTED |
| Material | SHEET STEEL: STRUCTURESHEET STEEL: DOORSEKURIT GLASS: DOORSHEET STEEL: 19" UPRIGHT |
| Surface finish | EPOXY-POLYESTER POWDER |
| Width | 600 MM |
| Height | 351.75 MM |
| Depth | 400 MM |
| Net weight | 13.26 KG |
| Number of rack unit | 6U |
| Targeted region | EUROPE |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Standards | EIA-310EIEC 60297-3-100 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.000 CM |
| Package 1 Width | 44.500 CM |
| Package 1 Length | 62.000 CM |
| Package 1 Weight | 12.888 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 21 |
| Package 2 Height | 202.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 280.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 77 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 54.61192667254949 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 55 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.8376960460771183 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.1170637737725957 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17.25689190341909 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17 kg CO2 eq. |
| SCIP Number | 3a3a67b4-5b52-411c-af97-dd6c5fe18dd9 |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Range | ACTASSI |
| Product name | ACTASSI KDB |
| Product or component type | 19" ENCLOSURE |
| Device application | CABLING |
| applications | TO MOUNT 19" EQUIPMENTTO PROTECT NETWORK CONNECTIVITY EQUIPMENT |
| enclosure type | KNOCK DOWN BOX |
| support equipment | 2 X 19" UPRIGHTS RECESSED OF 120 MM FROM THE FRONT (PITCH 25 MM) |
| front face | GLAZED DOOR |
| Door type | FRONT GLAZED DOOR - WITH KEY LOCK (KEY: 333) - REVERSIBLE OPENING AT 180 ° |
| Accessibility for operation | FRONTREAR |
| Removable parts | FRONT DOOR REMOVABLE TOOLLESS |
| colour | LIGHT GREY (RAL 7035) |
| Device composition | 3 X CABLE ENTRIES1 X GLAZED DOOR FRONT2 X PANELS SIDE2 X 19" UPRIGHTS FRONT1 X DISMOUNTABLE STRUCTURE |
| load rating | 50 KG STATIC3 KG BY UNIT |
| back face | CUT-OUT |
| side face | PANEL |
| Number of cut-out | 1 CUT-OUTSIDE19" KNOCK DOWN ENTRY CABLE: TOP AND BOTTOM19" KNOCK DOWN ENTRY FAN PLATE: TOP AND BOTTOM |
| installation mode | WALL MOUNTED |
| Material | SHEET STEEL: STRUCTURESHEET STEEL: DOORSEKURIT GLASS: DOORSHEET STEEL: 19" UPRIGHT |
| Surface finish | EPOXY-POLYESTER POWDER |
| Width | 600 MM |
| Height | 351.75 MM |
| Depth | 400 MM |
| Net weight | 13.26 KG |
| Number of rack unit | 6U |
| Targeted region | EUROPE |
| IK degree of protection | IK08 CONFORMING TO IEC 62262 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Standards | EIA-310EIEC 60297-3-100 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 22.000 CM |
| Package 1 Width | 44.500 CM |
| Package 1 Length | 62.000 CM |
| Package 1 Weight | 12.888 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 21 |
| Package 2 Height | 202.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 280.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 77 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 54.61192667254949 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 55 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 3.8376960460771183 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 1.1170637737725957 |
| Carbon footprint of the installation phase [A5] | 1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17.25689190341909 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17 kg CO2 eq. |
| SCIP Number | 3a3a67b4-5b52-411c-af97-dd6c5fe18dd9 |
| EU RoHS Directive | Compliant By Exemption |