
calcActive())">
Actassi KDB - Wall-Mounted KD Box 12U D600 F 19" Glazed
NSYKDB12U6F
AEDÂ 1,963.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYKDB12U6F
Actassi KDB - Wall-Mounted KD Box 12U D600 F 19" Glazed
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi KDB - Wall-Mounted KD Box 12U D600 F 19" Glazed
AEDÂ 1,963.02
Description
This product is a flat-pack wall-mounting enclosure dismounted in 1 package made from welded sheet steel, powder-painted, leathergrain finish, RAL 7035 light grey epoxy-polyester. 12U, 600mm width and 600mm depth. The enclosure is made up of a body, one pair of 19inch fixed uprights and a Securit glass transparent door with key no.333.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYKDB12U6F |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account