Schneider Electric RJ45 JACK CAT6A UTP KEYSTONE SH WHITE, VDIB1734XUWE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric RJ45 JACK CAT6A UTP KEYSTONE SH WHITE, VDIB1734XUWE
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | VDIB1734XUWE |
Activity | HDCWD |
Weight | 12.000 g |
height | 2.200 cm |
width | 10.500 cm |
Product Hover Image | /p/1/p147691_1500x1500.jpg |