Actassi - power cable for fan
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Actassi - power cable for fan
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Range of product | ACTASSI |
| Product or component type | POWER CABLE |
| Colour | BLACK |
| Product destination | FAN |
| Product compatibility | NSY1FAN230NSY1FAN230TNSY2FAN230NSY2FAN230T |
| Connector type | OUTLET C13 CONFORMING TO IEC 60320PLUG C14 CONFORMING TO IEC 60320 UNIVERSAL |
| Material | COPPER |
| Cable length | 3 M |
| Nominal cross section | 1.5 MM² |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.450 CM |
| Package 1 Width | 29.000 CM |
| Package 1 Length | 28.500 CM |
| Package 1 Weight | 268.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 49.000 CM |
| Package 2 Width | 29.000 CM |
| Package 2 Length | 28.500 CM |
| Package 2 Weight | 5.360 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Range of product | ACTASSI |
| Product or component type | POWER CABLE |
| Colour | BLACK |
| Product destination | FAN |
| Product compatibility | NSY1FAN230NSY1FAN230TNSY2FAN230NSY2FAN230T |
| Connector type | OUTLET C13 CONFORMING TO IEC 60320PLUG C14 CONFORMING TO IEC 60320 UNIVERSAL |
| Material | COPPER |
| Cable length | 3 M |
| Nominal cross section | 1.5 MM² |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.450 CM |
| Package 1 Width | 29.000 CM |
| Package 1 Length | 28.500 CM |
| Package 1 Weight | 268.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 49.000 CM |
| Package 2 Width | 29.000 CM |
| Package 2 Length | 28.500 CM |
| Package 2 Weight | 5.360 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |