calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Actassi - patch panel - category 6A - UTP - 24 Port - 1U - straight unloaded
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| range of product | ACTASSI |
| Product or component type | PATCH PANEL |
| Device application | COMMUNICATION |
| Device presentation | EMPTY |
| Provided equipment | REMOVABLE CABLE TRAYMOUNTING HARDWARECABLE FIXING HARDWARELABEL HOLDER |
| Colour code | 568 A/B |
| [In] rated current | 1.5 A |
| Dielectric strength | 1000 V |
| Contacts material | MODULAR CONNECTOR: PHOSPHOR BRONZE WITH 50 MICRO-INCHES GOLD OVER 100 MICRO-INCHES NICKELIDC CONNECTOR: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Number of port | 24 PORT OF UTP |
| Product compatibility | STANDARD 19" CABINET/RACK |
| AWG gauge | AWG 24...AWG 22 |
| Communication network category | 6A |
| Contact resistance | 1 MOHM |
| Insulation resistance | >= 10 MOHM |
| Minimum number of matings | 750 CYCLES |
| Number of rack unit | 1U |
| Installation direction | STRAIGHT |
| Plug, socket, control station shape | ANGLED |
| Pulling force | 140 N |
| Surface finish | POWDER COATED |
| Type of connector | S-110 KEYSTONE |
| Ambient air temperature for operation | -10…50 °C |
| Ambient air temperature for storage | -20…60 °C |
| Standards | ANSI/TIA-568-C.2ISO/IEC 11801 2ND EDITION:2002: CLASS EA |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7 CM |
| Package 1 Width | 13 CM |
| Package 1 Length | 42 CM |
| Package 1 Weight | 570 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 7050 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 150 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 66400 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| EU RoHS Directive | Not applicable, out of EU RoHS legal scope |
| End of life manual availability | No need of specific recycling operations |
Reviews
Overview
| Activity | HDCFD |
|---|---|
| range of product | ACTASSI |
| Product or component type | PATCH PANEL |
| Device application | COMMUNICATION |
| Device presentation | EMPTY |
| Provided equipment | REMOVABLE CABLE TRAYMOUNTING HARDWARECABLE FIXING HARDWARELABEL HOLDER |
| Colour code | 568 A/B |
| [In] rated current | 1.5 A |
| Dielectric strength | 1000 V |
| Contacts material | MODULAR CONNECTOR: PHOSPHOR BRONZE WITH 50 MICRO-INCHES GOLD OVER 100 MICRO-INCHES NICKELIDC CONNECTOR: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Number of port | 24 PORT OF UTP |
| Product compatibility | STANDARD 19" CABINET/RACK |
| AWG gauge | AWG 24...AWG 22 |
| Communication network category | 6A |
| Contact resistance | 1 MOHM |
| Insulation resistance | >= 10 MOHM |
| Minimum number of matings | 750 CYCLES |
| Number of rack unit | 1U |
| Installation direction | STRAIGHT |
| Plug, socket, control station shape | ANGLED |
| Pulling force | 140 N |
| Surface finish | POWDER COATED |
| Type of connector | S-110 KEYSTONE |
| Ambient air temperature for operation | -10…50 °C |
| Ambient air temperature for storage | -20…60 °C |
| Standards | ANSI/TIA-568-C.2ISO/IEC 11801 2ND EDITION:2002: CLASS EA |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7 CM |
| Package 1 Width | 13 CM |
| Package 1 Length | 42 CM |
| Package 1 Weight | 570 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 7050 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 80 |
| Package 3 Height | 150 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 66400 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| EU RoHS Directive | Not applicable, out of EU RoHS legal scope |
| End of life manual availability | No need of specific recycling operations |