Actassi - patch panel - category 6A - 10G - FTP - 24-port - unloaded
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Actassi - patch panel - category 6A - 10G - FTP - 24-port - unloaded
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTPPS24NSU |
Minimum number of matings | 750 cycles |
Targeted region | Asia Pacific. |
Number of port | 24 port of FTP |
standards | TIA/EIA-568-B |
ambient air temperature for operation | -10-50 °C |
product compatibility | standard 19" cabinet/rack |
insulation resistance | >= 10 MOhm |
Communication Network Category | 6<sub>A</sub> |
ambient air temperature for storage | -20-60 °C |
Type of Footprint | S-110 keystone |
Device Presentation | empty |
Contact Resistance | 20 µOhm |
range | Actassi |