Actassi - cable management panel - 1U - for horizontal patch cord guiding
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Actassi - cable management panel - 1U - for horizontal patch cord guiding
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTRJ1UCMPM |
height | 51 mm |
net weight | 0.75 kg |
depth | 80 mm |
width | 502 mm |
range | Actassi |
Material | cover: polypropylene, panel: powder coated mild steel 1.6 mm |