
calcActive())">
Actassi - cable - category 6 - 4 pair - FTP - 305m - blue - CM
ACT4P6SCM3RBBU
AEDÂ 1,603.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ACT4P6SCM3RBBU
Actassi - cable - category 6 - 4 pair - FTP - 305m - blue - CM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Actassi - cable - category 6 - 4 pair - FTP - 305m - blue - CM
AEDÂ 1,603.94
Product Details
Activity | HDCFD |
---|---|
Part Number | ACT4P6SCM3RBBU |
Capacitance unbalance | 330 pF / 100 m |
Wire insulation material | PE |
standards | ANSI/TIA/EIA-568-B, ISO/IEC 11801, UL 444 |
Type of Cable | 4 pair cables |
range | Actassi |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account