ABS box IP66 IK07 RAL7035 Int.H105W65D85 Ext.H117W74D94 Opaque cover H40

NSYTBS1179H
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This TBS is a multi-purpose wall-mounted box made of ABS (acrylonitrile butadiene-styrene) It has a height, width, and depth of 116 mm, 116 mm, and 94 mm, respectively The internal dimensions of the box are 105 mm x 65 mm x 85 mm It comes in a grey (RAL 7035) color and has a high plain cover that is fixed with captive flat screws The box is certified by TÜV and has a class II electrical insulation that prevents electric shocks It is also fire resistant up to 650°C in accordance with IEC 60695-2-11 standard and offers high protection against dust and water with an IP66 rating (NEMA 4,4X) and impact resistance with an IK07 rating (IEC 62262) The box can be stored in ambient air temperatures ranging from -15 to 40°C and used in ambient air temperature ranging from -25 to 60 °C without affecting its performance It comes in a set of 3 and has a net weight of 0,146 kg

Product Details

Activity PPUES
Part Number NSYTBS1179H

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account