calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. One of the most compact on the market
- 2. Up to +70°C ambiant temperature
- 3. Din rail or panel mounting without additional accessories
- 4. Limited Power Source/NEC Class 2
- 5. High degree of output voltage stability
- 6. Efficiency
- 7. Diagnostics via LEDs on the front panel
- 8. Remote diagnostics via relay contact with ABL8RP/WP Universal
- 9. Modicon power supplies are fully electronic with a regulated output voltage
Regulated Power Supply, 100-240V AC, 5V 3.6 A, single phase, Modular
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON POWER SUPPLY |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Variant option | MODULAR |
| Enclosure material | PLASTIC |
| Nominal input voltage | 100...240 V AC SINGLE PHASE100...240 V AC PHASE TO PHASE |
| Rated power in W | 18 W |
| Output voltage | 5 V DC |
| Power supply output current | 3.6 A |
| Input voltage limits | 90...264 V AC |
| Nominal network frequency | 50…60 HZ |
| Network system compatibility | TNTTIT |
| Maximum leakage current | 0.25 MA 240 V AC |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) 3.15 AEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE BEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE CEXTERNAL PROTECTION (RECOMMENDED) 4 A CURVE BEXTERNAL PROTECTION (RECOMMENDED) 4 A CURVE C |
| Inrush current | 25 A AT 115 V50 A AT 230 V |
| Power factor | 0.48 AT 115 V AC0.38 AT 230 V AC |
| Efficiency | 80 % AT 115 V AC80 % AT 230 V AC |
| Output voltage adjustment | 4.5...5.5 V |
| Power dissipation in W | 4.5 W |
| Current consumption | < 0.6 A 115 V AC< 0.4 A 230 V AC |
| Turn-on time | < 2 S |
| Holding time | > 20 MS 115 V AC> 60 MS 230 V AC |
| Startup with capacitive loads | 3000 µF |
| Residual ripple | < 100 MV |
| Meantime between failure [MTBF] | 2500000 H AT 25 °C, FULL LOAD1000000 H AT 55 °C, 80 % LOAD |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVER TEMPERATURE, PROTECTION TECHNOLOGY: MANUAL RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: MANUAL RESET |
| Connections - terminals | SCREW CONNECTION: 0.5...1.5 MM², (AWG 20...AWG 16) WITHOUT WIRE END FERRULE FOR INPUT/OUTPUTSCREW CONNECTION: 0.5...1 MM², (AWG 20...AWG 18) WITH WIRE END FERRULE FOR INPUT/OUTPUT |
| Line and load regulation | < 0.5 % AT IN LINE< 1 % AT 0 TO 100 % LOAD |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Depth | 55.6 MM |
| Height | 91 MM |
| Width | 36 MM |
| Net weight | 0.170 KG |
| Output coupling | SERIAL |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715DOUBLE-PROFILE DIN RAIL PANEL MOUNTING |
| Supply | SELV CONFORMING TO IEC 60950-1SELV CONFORMING TO IEC 60204-1SELV CONFORMING TO IEC 60364-4-41 |
| Dielectric strength | 3000 V AC INPUT/OUTPUT |
| Service life | 10 YEAR(S) |
| Overvoltage category | II |
| Standards | IEC 62368-1EN/IEC 61010-1EN 61010-2-201EN/IEC 61204-3IEC 61000-6-1IEC 61000-6-2IEC 61000-6-3IEC 61000-6-4IEC 61000-3-2EN 61000-3-3UL 62368-1UL 61010-1UL 61010-2-201CSA C22.2 NO 62368-1CSA C22.2 NO 61010-1CSA C22.2 NO 61010-2-201 |
| Product certifications | CECUL listedCUL recognizedRCMCB SchemeEACKCNEC: class 2 |
| Operating altitude | < 2000 M OVERVOLTAGE CATEGORY III2000 M...5000 M OVERVOLTAGE CATEGORY II |
| Shock resistance | 150 M/S² FOR 11 MS |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -25…55 °C WITHOUT CURRENT DERATING MOUNTING POSITION A < 2000 M55…70 °C WITH CURRENT DERATING OF 2.67 % PER °C MOUNTING POSITION A < 2000 M |
| Electrical shock protection class | CLASS II WITHOUT PE CONNECTION |
| Pollution degree | 2 |
| Vibration resistance | 3 MM (F= 2…9 HZ) CONFORMING TO IEC 60721-3-310 M/S² (F= 9…200 HZ) CONFORMING TO IEC 60721-3-3 |
| Electromagnetic immunity | IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 15 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 15 V/M (80 MHZ...2 GHZ) CONFORMING TO IEC 61000-4-3ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 5 V/M (2...2.7 GHZ) CONFORMING TO IEC 61000-4-3ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 5 V/M (2.7...6 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO FAST TRANSIENTS - TEST LEVEL: 4 KV (ON INPUT-OUTPUT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV (BETWEEN POWER SUPPLY AND EARTH) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 3 KV (BETWEEN PHASES) CONFORMING TO IEC 61000-4-5IMMUNITY TO CONDUCTED DISTURBANCES - TEST LEVEL: 15 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MAGNETIC FIELDS - TEST LEVEL: 30 A/M (50...60 HZ) CONFORMING TO IEC 61000-4-8IMMUNITY TO VOLTAGE DIPS - TEST LEVEL: 100 % (1 CYCLE) CONFORMING TO IEC 61000-4-11IMMUNITY TO VOLTAGE DIPS - TEST LEVEL: 60 % (10 CYCLES) CONFORMING TO IEC 61000-4-11IMMUNITY TO VOLTAGE DIPS - TEST LEVEL: 30 % (25 CYCLES) CONFORMING TO IEC 61000-4-11DISTURBING FIELD EMISSION CONFORMING TO EN 55016-2-3LIMITS FOR HARMONIC CURRENT EMISSIONS CONFORMING TO IEC 61000-3-2 CONFORMING TO EN 55016-1-2 CONFORMING TO EN 55016-2-1 |
| Electromagnetic emission | CONDUCTED EMISSIONS CONFORMING TO IEC 61000-6-3RADIATED EMISSIONS CONFORMING TO IEC 61000-6-4 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.700 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 175.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 29 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.487 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 196 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.441107225 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0223212195 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0017714786 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 193.14 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 193 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1488373217 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 86cefe39-f12b-4dc7-bf4d-ccd095c653fe |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON POWER SUPPLY |
| Product or component type | POWER SUPPLY |
| Power supply type | REGULATED SWITCH MODE |
| Variant option | MODULAR |
| Enclosure material | PLASTIC |
| Nominal input voltage | 100...240 V AC SINGLE PHASE100...240 V AC PHASE TO PHASE |
| Rated power in W | 18 W |
| Output voltage | 5 V DC |
| Power supply output current | 3.6 A |
| Input voltage limits | 90...264 V AC |
| Nominal network frequency | 50…60 HZ |
| Network system compatibility | TNTTIT |
| Maximum leakage current | 0.25 MA 240 V AC |
| Input protection type | INTEGRATED FUSE (NOT INTERCHANGEABLE) 3.15 AEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE BEXTERNAL PROTECTION (RECOMMENDED) 20 A CURVE CEXTERNAL PROTECTION (RECOMMENDED) 4 A CURVE BEXTERNAL PROTECTION (RECOMMENDED) 4 A CURVE C |
| Inrush current | 25 A AT 115 V50 A AT 230 V |
| Power factor | 0.48 AT 115 V AC0.38 AT 230 V AC |
| Efficiency | 80 % AT 115 V AC80 % AT 230 V AC |
| Output voltage adjustment | 4.5...5.5 V |
| Power dissipation in W | 4.5 W |
| Current consumption | < 0.6 A 115 V AC< 0.4 A 230 V AC |
| Turn-on time | < 2 S |
| Holding time | > 20 MS 115 V AC> 60 MS 230 V AC |
| Startup with capacitive loads | 3000 µF |
| Residual ripple | < 100 MV |
| Meantime between failure [MTBF] | 2500000 H AT 25 °C, FULL LOAD1000000 H AT 55 °C, 80 % LOAD |
| Output protection type | AGAINST OVERLOAD AND SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVER TEMPERATURE, PROTECTION TECHNOLOGY: MANUAL RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: MANUAL RESET |
| Connections - terminals | SCREW CONNECTION: 0.5...1.5 MM², (AWG 20...AWG 16) WITHOUT WIRE END FERRULE FOR INPUT/OUTPUTSCREW CONNECTION: 0.5...1 MM², (AWG 20...AWG 18) WITH WIRE END FERRULE FOR INPUT/OUTPUT |
| Line and load regulation | < 0.5 % AT IN LINE< 1 % AT 0 TO 100 % LOAD |
| Status LED | 1 LED (GREEN) OUTPUT VOLTAGE |
| Depth | 55.6 MM |
| Height | 91 MM |
| Width | 36 MM |
| Net weight | 0.170 KG |
| Output coupling | SERIAL |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715DOUBLE-PROFILE DIN RAIL PANEL MOUNTING |
| Supply | SELV CONFORMING TO IEC 60950-1SELV CONFORMING TO IEC 60204-1SELV CONFORMING TO IEC 60364-4-41 |
| Dielectric strength | 3000 V AC INPUT/OUTPUT |
| Service life | 10 YEAR(S) |
| Overvoltage category | II |
| Standards | IEC 62368-1EN/IEC 61010-1EN 61010-2-201EN/IEC 61204-3IEC 61000-6-1IEC 61000-6-2IEC 61000-6-3IEC 61000-6-4IEC 61000-3-2EN 61000-3-3UL 62368-1UL 61010-1UL 61010-2-201CSA C22.2 NO 62368-1CSA C22.2 NO 61010-1CSA C22.2 NO 61010-2-201 |
| Product certifications | CECUL listedCUL recognizedRCMCB SchemeEACKCNEC: class 2 |
| Operating altitude | < 2000 M OVERVOLTAGE CATEGORY III2000 M...5000 M OVERVOLTAGE CATEGORY II |
| Shock resistance | 150 M/S² FOR 11 MS |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | -25…55 °C WITHOUT CURRENT DERATING MOUNTING POSITION A < 2000 M55…70 °C WITH CURRENT DERATING OF 2.67 % PER °C MOUNTING POSITION A < 2000 M |
| Electrical shock protection class | CLASS II WITHOUT PE CONNECTION |
| Pollution degree | 2 |
| Vibration resistance | 3 MM (F= 2…9 HZ) CONFORMING TO IEC 60721-3-310 M/S² (F= 9…200 HZ) CONFORMING TO IEC 60721-3-3 |
| Electromagnetic immunity | IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 8 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2IMMUNITY TO ELECTROSTATIC DISCHARGE - TEST LEVEL: 15 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 15 V/M (80 MHZ...2 GHZ) CONFORMING TO IEC 61000-4-3ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 5 V/M (2...2.7 GHZ) CONFORMING TO IEC 61000-4-3ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: 5 V/M (2.7...6 GHZ) CONFORMING TO IEC 61000-4-3IMMUNITY TO FAST TRANSIENTS - TEST LEVEL: 4 KV (ON INPUT-OUTPUT) CONFORMING TO IEC 61000-4-4SURGE IMMUNITY TEST - TEST LEVEL: 4 KV (BETWEEN POWER SUPPLY AND EARTH) CONFORMING TO IEC 61000-4-5SURGE IMMUNITY TEST - TEST LEVEL: 3 KV (BETWEEN PHASES) CONFORMING TO IEC 61000-4-5IMMUNITY TO CONDUCTED DISTURBANCES - TEST LEVEL: 15 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6IMMUNITY TO MAGNETIC FIELDS - TEST LEVEL: 30 A/M (50...60 HZ) CONFORMING TO IEC 61000-4-8IMMUNITY TO VOLTAGE DIPS - TEST LEVEL: 100 % (1 CYCLE) CONFORMING TO IEC 61000-4-11IMMUNITY TO VOLTAGE DIPS - TEST LEVEL: 60 % (10 CYCLES) CONFORMING TO IEC 61000-4-11IMMUNITY TO VOLTAGE DIPS - TEST LEVEL: 30 % (25 CYCLES) CONFORMING TO IEC 61000-4-11DISTURBING FIELD EMISSION CONFORMING TO EN 55016-2-3LIMITS FOR HARMONIC CURRENT EMISSIONS CONFORMING TO IEC 61000-3-2 CONFORMING TO EN 55016-1-2 CONFORMING TO EN 55016-2-1 |
| Electromagnetic emission | CONDUCTED EMISSIONS CONFORMING TO IEC 61000-6-3RADIATED EMISSIONS CONFORMING TO IEC 61000-6-4 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.700 CM |
| Package 1 Width | 6.200 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 175.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 29 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.487 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 196 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.441107225 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0223212195 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0017714786 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 193.14 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 193 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1488373217 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 86cefe39-f12b-4dc7-bf4d-ccd095c653fe |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |