calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Wide output voltage adjustment
- 2. Instant fault diagnosis thanks to front side LED indicators
- 3. Adjust the output voltage with a rotary trimmer
- 4. No additional protection required on input side
converter module 24 W - 24..28.8 V DC, 12 V DC - 2 A - for regulated SMPS
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | PHASEO UNIVERSAL |
| Product or component type | CONVERTER MODULE |
| Rated power in W | 24 W |
| Input voltage | 24...28.8 V DC |
| Output voltage | 12 V DC |
| Power supply output current | 2 A |
| Input voltage limits | 22...30 V |
| Efficiency | 82 % |
| Power dissipation in W | 4 W |
| Input protection type | AGAINST REVERSE POLARITY |
| Output voltage limits | 7...15 V |
| Line and load regulation | 1...3 % |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: TRIPPING IF U > 7.8 V, AUTOMATIC RESETAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESET |
| Connections - terminals | FOR INPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 0.5...2 X 4 MM² AWG 24...AWG 10FOR OUTPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 0.5...2 X 4 MM² AWG 24...AWG 10 |
| Fixing mode | BY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: HORIZONTALBY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: VERTICAL |
| Operating altitude | 2000 M |
| Name of test | INDUCED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-6 LEVEL 3RADIATED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-3 LEVEL 3RAPID TRANSIENT CONFORMING TO IEC 61000-4-4 LEVEL 3SURGE CONFORMING TO IEC 61000-4-5 LEVEL 2CONDUCTED/RADIATED EMISSIONS CONFORMING TO EN 55022 CLASS BELECTROSTATIC DISCHARGES CONFORMING TO IEC 61000-4-2EMISSION CONFORMING TO IEC 61000-6-3 |
| Local signalling | 1 LED (GREEN) FOR OUTPUT VOLTAGE (> 6 V) |
| Net weight | 0.3 KG |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 0…90 % DURING OPERATION0…95 % DURING STORAGE |
| Overvoltage category | CLASS 3 |
| Vibration resistance | 2 GN (F= 11.9…150 HZ) CONFORMING TO IEC 61131-23.5 MM (F= 3…11.9 HZ) CONFORMING TO IEC 61131-2 |
| Dielectric strength | 500 V BETWEEN INPUT AND GROUND500 V BETWEEN INPUT AND OUTPUT500 V BETWEEN OUTPUT AND GROUND |
| Product certifications | RCMEACcCSAusUL |
| Environmental characteristic | EMC CONFORMING TO EN 50081-1EMC CONFORMING TO IEC 61000-6-3EMC CONFORMING TO IEC 61000-6-2SAFETY CONFORMING TO IEC 60950-1SAFETY CONFORMING TO IEC 61204 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 14.500 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 601.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 12.161 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 72 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 16.21572549816528 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 16 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.316019407650434 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.1784444577733102 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 53.98915550693463 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 54 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.1211007620132456 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | PHASEO UNIVERSAL |
| Product or component type | CONVERTER MODULE |
| Rated power in W | 24 W |
| Input voltage | 24...28.8 V DC |
| Output voltage | 12 V DC |
| Power supply output current | 2 A |
| Input voltage limits | 22...30 V |
| Efficiency | 82 % |
| Power dissipation in W | 4 W |
| Input protection type | AGAINST REVERSE POLARITY |
| Output voltage limits | 7...15 V |
| Line and load regulation | 1...3 % |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: AUTOMATIC RESETAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: TRIPPING IF U > 7.8 V, AUTOMATIC RESETAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: AUTOMATIC RESET |
| Connections - terminals | FOR INPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 0.5...2 X 4 MM² AWG 24...AWG 10FOR OUTPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 0.5...2 X 4 MM² AWG 24...AWG 10 |
| Fixing mode | BY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: HORIZONTALBY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: VERTICAL |
| Operating altitude | 2000 M |
| Name of test | INDUCED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-6 LEVEL 3RADIATED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-3 LEVEL 3RAPID TRANSIENT CONFORMING TO IEC 61000-4-4 LEVEL 3SURGE CONFORMING TO IEC 61000-4-5 LEVEL 2CONDUCTED/RADIATED EMISSIONS CONFORMING TO EN 55022 CLASS BELECTROSTATIC DISCHARGES CONFORMING TO IEC 61000-4-2EMISSION CONFORMING TO IEC 61000-6-3 |
| Local signalling | 1 LED (GREEN) FOR OUTPUT VOLTAGE (> 6 V) |
| Net weight | 0.3 KG |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Relative humidity | 0…90 % DURING OPERATION0…95 % DURING STORAGE |
| Overvoltage category | CLASS 3 |
| Vibration resistance | 2 GN (F= 11.9…150 HZ) CONFORMING TO IEC 61131-23.5 MM (F= 3…11.9 HZ) CONFORMING TO IEC 61131-2 |
| Dielectric strength | 500 V BETWEEN INPUT AND GROUND500 V BETWEEN INPUT AND OUTPUT500 V BETWEEN OUTPUT AND GROUND |
| Product certifications | RCMEACcCSAusUL |
| Environmental characteristic | EMC CONFORMING TO EN 50081-1EMC CONFORMING TO IEC 61000-6-3EMC CONFORMING TO IEC 61000-6-2SAFETY CONFORMING TO IEC 60950-1SAFETY CONFORMING TO IEC 61204 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.500 CM |
| Package 1 Width | 14.500 CM |
| Package 1 Length | 16.500 CM |
| Package 1 Weight | 601.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 18 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 12.161 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 72 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 16.21572549816528 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 16 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.316019407650434 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.1784444577733102 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 53.98915550693463 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 54 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.1211007620132456 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |