STP Series pocket STP, 100 mm/3.94 in., brass
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
STP Series pocket STP, 100 mm/3.94 in., brass
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| Device application | IMMERSION APPLICATION |
| location | PLANT ROOM |
| Mounting support | PIPE |
| Product weight | 0.1 KG |
| Product or component type | TEMPERATURE SENSOR |
| Range of product | STP ACCESSORY |
| Type of measurement | TEMPERATURE |
| With override | NO |
| Targeted region | ASIA PACIFIC. |
| Calibration certificate | HUMIDITY: NONE |
| Former part number | 9121041000 |
| Material | BRASS |
| Range compatibility | ANDOVER CONTINUUMDMSDRAYTONNETWORK 8000TAC I/A SERIESTAC I/NETTAC VISTA |
| Height | 113 MM |
| Width | 100 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 15.000 CM |
| Package 1 Length | 5.000 CM |
| Package 1 Weight | 74.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 17.000 CM |
| Package 2 Width | 49.000 CM |
| Package 2 Length | 49.000 CM |
| Package 2 Weight | 7.780 G |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| Device application | IMMERSION APPLICATION |
| location | PLANT ROOM |
| Mounting support | PIPE |
| Product weight | 0.1 KG |
| Product or component type | TEMPERATURE SENSOR |
| Range of product | STP ACCESSORY |
| Type of measurement | TEMPERATURE |
| With override | NO |
| Targeted region | ASIA PACIFIC. |
| Calibration certificate | HUMIDITY: NONE |
| Former part number | 9121041000 |
| Material | BRASS |
| Range compatibility | ANDOVER CONTINUUMDMSDRAYTONNETWORK 8000TAC I/A SERIESTAC I/NETTAC VISTA |
| Height | 113 MM |
| Width | 100 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 15.000 CM |
| Package 1 Length | 5.000 CM |
| Package 1 Weight | 74.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 17.000 CM |
| Package 2 Width | 49.000 CM |
| Package 2 Length | 49.000 CM |
| Package 2 Weight | 7.780 G |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| EU RoHS Directive | Compliant (Download) |