calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Self cleaning crown plug design
- 2. Exceptional control of low flows
- 3. Nodular Iron, a cost effective alternative to bronze and is superior to regular cast iron
- 4. Replacement gland kit ensures a long operational life
- 5. U Bolt mounting for MG350, M310, M400, M800, M1500, M700 SR and MG900 SR actuators
Venta V211T Globe Valve, 2-Way, PN16, Rp 1 1/4 Internal thread, DN32, 16 Kvs, Nodular Iron, Brass Plug.
- Description
- Specifications
- Environmental Data
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| Valve product range | VENTA |
| Product or component type | VALVE |
| Valve type | GLOBE |
| Valve product series | V211T |
| Valve model | V211T/32/16 |
| Medium compatibility | GLYCOL 25 %GLYCOL 30 %GLYCOL 50 %WATER |
| Valve configuration | 2-WAY |
| Valve connection type | RP INTERNAL |
| Valve connection size | RP 1-1/4 |
| Body size | 32 MM (1-1/4 IN) |
| Pipe size | 32 MM |
| Flow characteristic | EQUAL PERCENTAGE |
| Flow coefficient | 18.5 CV16 KVS |
| Pressure class | PN16 |
| Operating fluid temperature | -20…120 °C |
| Pressure fluid max delta P normal life | 399.9 KPA |
| Control valve rangeability | GREATER THAN 50:1 |
| Stroke length | 20 MM |
| Seat leakage | PORT A: CLASS IV-S1 (0.005 %) |
| Stem flow action | STEM UP CLOSED |
| Stem movement | LINEAR |
| Trim material | BRASS |
| Body material | NODULAR CAST IRON EN-JS 1030 |
| Seat material | PORT A: NODULAR CAST IRON EN-JS 1030 |
| Stem material | STAINLESS STEEL AISI 303 |
| Plug material | CW602N BRASS |
| Stem seal material | EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Seating seal material | PORT A:EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Packing material | EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Targeted region | EUROPEASIA PACIFIC.AUSTRALIA. |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.9 CM |
| Package 1 Width | 18.1 CM |
| Package 1 Length | 7.2 CM |
| Package 1 Weight | 1.66 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| Valve product range | VENTA |
| Product or component type | VALVE |
| Valve type | GLOBE |
| Valve product series | V211T |
| Valve model | V211T/32/16 |
| Medium compatibility | GLYCOL 25 %GLYCOL 30 %GLYCOL 50 %WATER |
| Valve configuration | 2-WAY |
| Valve connection type | RP INTERNAL |
| Valve connection size | RP 1-1/4 |
| Body size | 32 MM (1-1/4 IN) |
| Pipe size | 32 MM |
| Flow characteristic | EQUAL PERCENTAGE |
| Flow coefficient | 18.5 CV16 KVS |
| Pressure class | PN16 |
| Operating fluid temperature | -20…120 °C |
| Pressure fluid max delta P normal life | 399.9 KPA |
| Control valve rangeability | GREATER THAN 50:1 |
| Stroke length | 20 MM |
| Seat leakage | PORT A: CLASS IV-S1 (0.005 %) |
| Stem flow action | STEM UP CLOSED |
| Stem movement | LINEAR |
| Trim material | BRASS |
| Body material | NODULAR CAST IRON EN-JS 1030 |
| Seat material | PORT A: NODULAR CAST IRON EN-JS 1030 |
| Stem material | STAINLESS STEEL AISI 303 |
| Plug material | CW602N BRASS |
| Stem seal material | EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Seating seal material | PORT A:EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Packing material | EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Targeted region | EUROPEASIA PACIFIC.AUSTRALIA. |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.9 CM |
| Package 1 Width | 18.1 CM |
| Package 1 Length | 7.2 CM |
| Package 1 Weight | 1.66 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold |
| EU RoHS Directive | Compliant By Exemption |