5W Volume control, 8 ohm
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
5W Volume control, 8 ohm
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8231VC-5 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
ambient air temperature for operation | 0-40 °C |
average impedance | 8 Ohm |
depth | 8.8 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | volume control |
range | Pieno |
range of product | Pieno |
Rated Operational Power in w | 5 W |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | 0-40 °C |