![45A 250V Double Pole Sw with Neon + 13A Sw Socket with Neon, Matt Black main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
45A 250V Double Pole Sw with Neon + 13A Sw Socket with Neon, Matt Black
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
45A 250V Double Pole Sw with Neon + 13A Sw Socket with Neon, Matt Black
Excl. Tax
Excl. Tax
Product Details
Load Type | resistive, fluorescent |
---|---|
Pincode Group | default |
Rated current | 45 A at 250 V AC 50 Hz |
Show Accessory | No |
Part Number | E82T15D45N_MB_G1 |
Activity | HDCWD |
Weight | 237.03 g |
Package1 Length*Width*Height | 14.7 cm x 8.7 cm x 3.41 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 1 x 10 mm² for stranded cable(s) |
Connections - Terminals | pillar terminals, folded terminal |
Cover Frame Colour Tint | matt black |
depth | 34.1 mm |
device application | control |
device mounting | flush, surface |
Embedding Depth | 24.5 mm |
height | 87 mm |
local signalling | neon |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | cooker control unit socket |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS 4177 |
width | 147 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | BS 4177 |
local signalling | neon |
connections - terminals | pillar terminals, folded terminal |