45A 250V 1G DP w_ LED DG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
45A 250V 1G DP w_ LED DG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 250 V AC 50/60 Hz |
Part Number | E8731D45N_DG |
Activity | HDCWD |
Colour | dark grey |
depth | 35 mm |
device application | control |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 21.2 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | switch |
range | AvatarOn |
range of product | AvatarOn C |
Switch Function | 2-pole |
width | 86 mm |
local signalling | with light indicator, LED |
connections - terminals | screw terminal |