45A 250V 1G CNN U. DG

E87554_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 45 A at 250 V
Part Number E87554_DG
Activity HDCWD
Colour dark grey
depth 43.9 mm
Device Presentation basic element with complete housing
height 86 mm
IP degree of protection IP20
Material PC (polycarbonate)
Number of Gangs 1 gang
product or component type fused connection
range AvatarOn
range of product AvatarOn C
width 86 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 45A 250V 1G CNN U. DG
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.