
calcActive())">
450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
E8232RD450U_AS_G1
AEDÂ 152.56
AEDÂ 117.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232RD450U_AS_G1
450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
450W 240V 1 Gang Dimmer with Switch, Lavendar Silver
AEDÂ 152.56
AEDÂ 117.00
Product Details
Rated current | 45 A at 250 V AC 50 Hz |
---|---|
Part Number | E8232RD450U_AS_G1 |
Activity | HDCWD |
Weight | 104.53 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 5.35 cm |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
ambient air temperature for operation | -5-40 °C |
Connections - Terminals | pillar terminals |
depth | 47 mm |
device application | load control |
height | 87 mm |
Number of Gangs | 1 gang |
power range | 450 W LV halogen |
product or component type | dimmer |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 60669 |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669 |
connections - terminals | pillar terminals |
power range | 450 W LV halogen |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account