400 VAC - 3 phases voltage indicator pilot light with 3 LED red, green, yellow
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
400 VAC - 3 phases voltage indicator pilot light with 3 LED red, green, yellow
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB5EV57K4 |
[Uimp] rated impulse withstand voltage | 1 kV conforming to IEC 61000-4-5 |
[Us] rated supply voltage | 400 V |
ambient air temperature for storage | -40-70 °C |
bezel material | plastic |
bulb base | integral LED |
cap/operator or lens colour | clear |
compatibility code | XB5 |
connections - terminals | Faston terminals, connection size: 6.3 mm conforming to EN/IEC 60947-1 |
current consumption | 2.6 mA |
depth | 77 mm |
device short name | XB5 |
fixing collar material | plastic |
height | 65.5 mm |
IK degree of protection | IK10 conforming to IEC 50102 |
IP degree of protection | IP67 (front face), IP20 (back face) |
light source | protected LED |
mounting diameter | 30 mm |
net weight | 0.065 kg |
product or component type | monolithic pilot light |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
service life | 100000 h at rated voltage and 25 °C |
shape of signaling unit head | round |
supply voltage limits | 450-450 V AC |
width | 36 mm |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Surge withstand | 1 kV conforming to IEC 61000-4-5 |
Light source colour | green, red, yellow |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
electromagnetic compatibility | electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2, electrostatic discharge - test level: 4 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 |
ambient air temperature for operation | -30-70 °C |
standards | EN/IEC 60947-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4 |
Network Number of Phases | 3 phases |
Device Presentation | monolithic product |