calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
trip unit MicroLogic 2.2 M for ComPact NSX 160/250 circuit breakers, electronic, rating 150 A, 3 poles 3d
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Range of product | COMPACT NSX100...250 |
| Product or component type | TRIP UNIT |
| Trip unit name | MICROLOGIC 2.2 M |
| Trip unit technology | ELECTRONIC |
| Range compatibility | COMPACT NSX160COMPACT NSX250 |
| Device application | MOTOR |
| Number of poles | 3P |
| Protected poles description | 3T |
| Trip unit protection functions | LSOI |
| Protection type | L : FOR OVERLOAD PROTECTION (LONG TIME)SO : FOR SHORT TIME SHORT-CIRCUIT PROTECTION WITH FIXED DELAYI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rated current | 150 A AT 65 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Motor tripping class | 10520 |
| Complementary motor protection | PHASE UNBALANCE |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE 9 SETTINGS |
| [Ir] long-time protection pick-up adjustment range | 70...150 A |
| Long-time protection delay adjustment type tr | FIXED |
| [tr] long-time protection delay adjustment range | 120 S AT 1.5 X IR FOR TRIP CLASS 56.5 S AT 6 X IR FOR TRIP CLASS 55 S AT 7.2 X IR FOR TRIP CLASS 5240 S AT 1.5 X IR FOR TRIP CLASS 1013.5 S AT 6 X IR FOR TRIP CLASS 1010 S AT 7.2 X IR FOR TRIP CLASS 10480 S AT 1.5 X IR FOR TRIP CLASS 2026 S AT 6 X IR FOR TRIP CLASS 2020 S AT 7.2 X IR FOR TRIP CLASS 20 |
| Thermal memory | 20 MINUTES BEFORE AND AFTER TRIPPING |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE 9 SETTINGS |
| [Isd] Short-time protection pick-up adjustment range | 5...13 X IR |
| Short-time protection delay adjustment type tsd | FIXED |
| [tsd] Short-time protection delay adjustment range | 0.01 S |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 2250 A |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITHOUT |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATELED 95 % ITH (RED) FOR TEMPERATURE OVER SET POINT |
| Standards | EN/IEC 60947-2UL 508 |
| Product certifications | EACCCCMarine |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.4 CM |
| Package 1 Width | 9.7 CM |
| Package 1 Length | 11.1 CM |
| Package 1 Weight | 440.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 28 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 12.7 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 68 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.2957268293 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0957032195 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0462558049 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 65.8464171429 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0711361951 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 9cd110c5-7f48-4bb3-91b8-ba77f361496d |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Range of product | COMPACT NSX100...250 |
| Product or component type | TRIP UNIT |
| Trip unit name | MICROLOGIC 2.2 M |
| Trip unit technology | ELECTRONIC |
| Range compatibility | COMPACT NSX160COMPACT NSX250 |
| Device application | MOTOR |
| Number of poles | 3P |
| Protected poles description | 3T |
| Trip unit protection functions | LSOI |
| Protection type | L : FOR OVERLOAD PROTECTION (LONG TIME)SO : FOR SHORT TIME SHORT-CIRCUIT PROTECTION WITH FIXED DELAYI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rated current | 150 A AT 65 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Motor tripping class | 10520 |
| Complementary motor protection | PHASE UNBALANCE |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE 9 SETTINGS |
| [Ir] long-time protection pick-up adjustment range | 70...150 A |
| Long-time protection delay adjustment type tr | FIXED |
| [tr] long-time protection delay adjustment range | 120 S AT 1.5 X IR FOR TRIP CLASS 56.5 S AT 6 X IR FOR TRIP CLASS 55 S AT 7.2 X IR FOR TRIP CLASS 5240 S AT 1.5 X IR FOR TRIP CLASS 1013.5 S AT 6 X IR FOR TRIP CLASS 1010 S AT 7.2 X IR FOR TRIP CLASS 10480 S AT 1.5 X IR FOR TRIP CLASS 2026 S AT 6 X IR FOR TRIP CLASS 2020 S AT 7.2 X IR FOR TRIP CLASS 20 |
| Thermal memory | 20 MINUTES BEFORE AND AFTER TRIPPING |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE 9 SETTINGS |
| [Isd] Short-time protection pick-up adjustment range | 5...13 X IR |
| Short-time protection delay adjustment type tsd | FIXED |
| [tsd] Short-time protection delay adjustment range | 0.01 S |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 2250 A |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITHOUT |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATELED 95 % ITH (RED) FOR TEMPERATURE OVER SET POINT |
| Standards | EN/IEC 60947-2UL 508 |
| Product certifications | EACCCCMarine |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.4 CM |
| Package 1 Width | 9.7 CM |
| Package 1 Length | 11.1 CM |
| Package 1 Weight | 440.0 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 28 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 12.7 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 68 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.2957268293 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0957032195 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0462558049 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 65.8464171429 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 66 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0711361951 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| SCIP Number | 9cd110c5-7f48-4bb3-91b8-ba77f361496d |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |