calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
35A 440V Surface Mount Triple Pole Isolating Switch IP66
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 0 |
| Product or component type | ISOLATING SWITCH |
| Device short name | W |
| [Ie] rated operational current | 35 A AT 440 V AC-22A32 A AT 400 V AC-23A |
| Poles description | 3P |
| Motor Rating | M180 |
| Width | 82 MM |
| Height | 170 MM |
| Depth | 90 MM |
| IP degree of protection | IP66 |
| Standards | IEC 60947-3 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.2 CM |
| Package 1 Width | 17 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 0.001 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.48809320689644203 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.015129407432144047 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005452615271615645 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.775724732673888 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24594781693878495 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | C6f2fabe-d5ba-4588-bd03-c90f7def1381 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 0 |
| Product or component type | ISOLATING SWITCH |
| Device short name | W |
| [Ie] rated operational current | 35 A AT 440 V AC-22A32 A AT 400 V AC-23A |
| Poles description | 3P |
| Motor Rating | M180 |
| Width | 82 MM |
| Height | 170 MM |
| Depth | 90 MM |
| IP degree of protection | IP66 |
| Standards | IEC 60947-3 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.2 CM |
| Package 1 Width | 17 CM |
| Package 1 Length | 9 CM |
| Package 1 Weight | 0.001 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.48809320689644203 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.015129407432144047 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005452615271615645 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.775724732673888 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.24594781693878495 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | C6f2fabe-d5ba-4588-bd03-c90f7def1381 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |