35A 440V Surface Mount Double Pole Isolating Switch IP66
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
35A 440V Surface Mount Double Pole Isolating Switch IP66
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | WHD35 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
[Ie] rated operational current | 35 A at 440 V AC-22A |
depth | 90 mm |
device short name | W |
height | 170 mm |
IP degree of protection | IP66 |
Motor M-rating As3133 | M180 |
Poles Description | 2P |
product or component type | isolating switch |
range of product | Kavacha |
standards | IEC 60947-3 |
width | 82 mm |
standards | IEC 60947-3 |
[Ie] rated operational current | 35 A at 440 V AC-22A |