
calcActive())">
2Gang Blank Plate, Aluminium silver
KBT30_AS
AEDÂ 33.05
AEDÂ 26.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBT30_AS
2Gang Blank Plate, Aluminium silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2Gang Blank Plate, Aluminium silver
AEDÂ 33.05
AEDÂ 26.00
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | KBT30_AS |
Activity | HDCWD |
Weight | 103.0 g |
Package1 Length*Width*Height | 14.6 cm x 8.6 cm x 3.1 cm |
accessory / separate part category | fixing accessory |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Colour | wall: aluminium silver |
Cover Frame Colour Tint | white |
depth | 8 mm |
device application | basic protection |
device mounting | flush |
device short name | KBT30 |
environmental characteristic | indoor use |
fixing mode | by 2 screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
operating altitude | 0...2000 m |
Product Destination | flush mounted box |
product or component type | blank plate |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 5733 |
Surface Finish | matt |
Surface Treatment | painted |
width | 146 mm |
Main colour tint | aluminium silver |
ambient air temperature for operation | -5-40 °C |
standards | BS 5733 |
environmental characteristic | indoor use |
Range Compatibility | Vivace KBT cover frame |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account