
calcActive())">
2Gang Blank Plate,Aluminium Silver
E8230TX_AS_G1
AEDÂ 21.10
AEDÂ 17.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8230TX_AS_G1
2Gang Blank Plate,Aluminium Silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2Gang Blank Plate,Aluminium Silver
AEDÂ 21.10
AEDÂ 17.00
Product Details
Rated current | 13 A at 250 V AC, no inductive load |
---|---|
Part Number | E8230TX_AS_G1 |
Activity | HDCWD |
Weight | 98.846 g |
Package1 Length*Width*Height | 14.7 cm x 8.7 cm x 1.385 cm |
ambient air temperature for operation | -5-40 °C |
Cover Frame Colour Tint | aluminium silver |
depth | 13.85 mm |
height | 147 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account