
calcActive())">
2G RJ45 Data Skt Cover without module DG
E8732RJSC_DG
AEDÂ 29.78
AEDÂ 23.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8732RJSC_DG
2G RJ45 Data Skt Cover without module DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2G RJ45 Data Skt Cover without module DG
AEDÂ 29.78
AEDÂ 23.00
Product Details
Part Number | E8732RJSC_DG |
---|---|
Activity | HDCWD |
accessory / separate part category | mounting accessory |
ambient air temperature for storage | 0-55 °C |
Colour | dark grey painted |
depth | 8 mm |
device mounting | flush |
fixing mode | by 2 screws |
height | 86 mm |
Installation Direction | horizontal |
IP degree of protection | IP20 |
Material | polycarbonate |
Number of Gangs | 2 gangs |
Product Destination | data socket |
product or component type | cover plate |
Quantity per set | 1 |
range | AvatarOn |
range of product | AvatarOn C |
relative humidity | 0-90 % |
Socket Number | 2 |
Surface Treatment | untreated |
Type of Packing | plastic bag |
width | 86 mm |
Cover type | front cover |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account