
calcActive())">
2G RJ45 DATA, CAT6, KS ON SHU WP DG
E8732RJS6_DG
AED 84.79
AED 65.00
AED 84.79
AED 84.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8732RJS6_DG
2G RJ45 DATA, CAT6, KS ON SHU WP DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Part Number | E8732RJS6_DG |
---|---|
Activity | HDCWD |
Colour | dark grey |
Communication Network Category | Cat 6 |
Data Socket Type | RJ45 |
depth | 40.6 mm |
device application | communication |
device mounting | surface, flush |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | data socket |
range | AvatarOn |
range of product | AvatarOn C |
Socket Additional Information | shuttered |
width | 86 mm |
Main colour tint | dark grey |