
calcActive())">
25A 250V 1G CNN U. WG
E8731TB_WG
AEDÂ 66.25
AEDÂ 51.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731TB_WG
25A 250V 1G CNN U. WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
25A 250V 1G CNN U. WG
AEDÂ 66.25
AEDÂ 51.00
Product Details
Rated current | 25 A at 250 V |
---|---|
Part Number | E8731TB_WG |
Activity | HDCWD |
Colour | wine gold |
depth | 40.7 mm |
Device Presentation | basic element with complete housing |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | fused connection |
range | AvatarOn |
range of product | AvatarOn C |
width | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account