
calcActive())">
25A 250V 1 Gang Connection Unit, Matt black
E8231TB_MB_G1
AEDÂ 55.06
AEDÂ 42.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231TB_MB_G1
25A 250V 1 Gang Connection Unit, Matt black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
25A 250V 1 Gang Connection Unit, Matt black
AEDÂ 55.06
AEDÂ 42.00
Product Details
Load Type | resistive |
---|---|
Rated current | 25 A at 250 V AC 50 Hz |
Part Number | E8231TB_MB_G1 |
Activity | HDCWD |
Weight | 126.67 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.58 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s) |
Connections - Terminals | pillar terminals |
Cover Frame Colour Tint | matt black |
depth | 35.8 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | connection unit |
Protection Type | fuse |
range | Pieno |
range of product | Pieno |
relative humidity | 0-95 % |
standards | BS 5733 |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
standards | BS 5733 |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account