
calcActive())">
21W Type A+C USB charger, WG
E8732ACQUSB_WG
AEDÂ 482.40
AEDÂ 367.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8732ACQUSB_WG
21W Type A+C USB charger, WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
21W Type A+C USB charger, WG
AEDÂ 482.40
AEDÂ 367.00
Product Details
Part Number | E8732ACQUSB_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 35 mm |
height | 86 mm |
Integrated Connection Type | USB type A 5 V, maximum load current: 3 A, USB type C 5 V, maximum load current: 3 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 3:00 AM |
Power Consumption in w | 21 W |
product or component type | USB charger |
range | AvatarOn |
range of product | AvatarOn C |
width | 86 mm |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account